The Generac Home Energy System

Optimized Savings.

Bottomless Backup.

Complete Control.

Get an Estimate

Your Power. Your Rules.

Take control of your home’s energy with the Generac Home Energy System – a customizable ecosystem of solar power, solar battery storage, backup generators and smart thermostats that are powerful alone, and brilliant together.

Get an Estimate

Solar Power
Battery Storage
Home Generator
Smart Thermostat & App

Our Flexible Solutions Evolve with Your Home Energy Journey – Today and Tomorrow

Solution Bundles

  Solar Only Generator Only Solar + Generator Solar + Battery Solar + Battery + Generator
Protection from Rate Increases        
Save Money Over Time        
Make/Save Money from Battery Incentive Programs    
Optimize Savings Based on Time-of-Use Rates    
Basic Home Backup        
Whole Home Backup in Extended Outages     LIMITED  
Works withecobee by GeneracApp   COMING SOON      

Built for Your Specific Energy Goals

 Whatever you're powering—savings, security, or sustainability—there's a solution that’s right for you.

Life Uninterrupted

Whether you’re across town or across the country, your home is already one step ahead. From prepping for the storm to stretching your power until the sun returns, the Generac Home Energy System handles the details so you never have to miss a beat.

Stack Up the Savings

From daily habits to monthly bills, we help you squeeze more savings from every drop of sun. By capturing solar and timing the grid to use stored power when prices spike, our system automatically helps you reduce your electricity costs. Watch your savings grow in the app and enjoy the peace of mind that comes with a lower, more consistent monthly electricity bill.

*Actual savings will vary depending on utility rates, energy usage, system configuration, and available incentives

Power You Control

See it. Control it. Optimize it. From monitoring your home energy production and use, to managing specific circuits during an outage, our home energy system gives you the visibility and flexibility to power your life without compromise, with a convenient in-home display and mobile app.

Energy that Feels Good

Contributing to a cleaner world shouldn't be a chore. Watch your reliance on the grid drop as your home transitions to cleaner, self-generated power. It’s more than just a smaller footprint—it’s the freedom of a life powered by the sun, from your morning coffee to your evening commute.

Experience the Generac Advantage

With over 65 years of experience in the backup industry, Generac knows what it takes to support our customers and the technicians installing our products.

Power of the Generac Brand

Power of the Generac Brand

We’ve been keeping the lights on since 1959, making us one of the only companies in the industry that’s been around longer than the warranty on our products.

US-based Homeowner Support

US-based Homeowner Support

Generac provides US-based support for homeowners. No matter the issue, you’ll be connected to a real person to help troubleshoot and escalate.

Trained and Certified Installers

Trained and Certified Installers

The Generac nationwide installer network is trained and certified on Generac Solar & Battery Solutions. They are your trusted, local experts.

Flexible Home Energy Financing Options

Energy independence is within reach. Generac products have flexible financing options that can help you protect your home and manage costs with a plan that fits your budget. Talk to your local Generac dealer to explore available options and find the right solution for you.

FAQs About Home Energy Systems

Have questions? We’ve answered some of the most common ones. If you don’t see what you’re looking for, your local dealer can help with answers specific to your home, or visit our Support Center for more details.

A home energy system can combine solar power, battery storage, a home generator and smart controls to help you generate, store, and manage your own electricity—giving you more control over how your home is powered.

Solar panels generate electricity when the sun is shining. That energy can be used immediately, stored in a battery, or sent back to the grid depending on your setup, usage, and utility rules.

If your home energy system includes solar battery storage and a backup generator, it can prioritize free battery backup and switch to generator power as necessary to supplement home energy needs and recharge the battery—minimizing fuel consumption and maximizing peace of mind.

Yes. With Generac’s flexible Home Energy System, it’s easy to start with solar power for savings and add battery storage or a home generator—or both—down the line as your energy goals change.

Solar power alone does require sun to provide power to your home. When paired with battery storage, you can use stored energy when the sun isn’t shining to offset utility costs or backup your home during an outage. And with a home generator, your system can deliver virtually endless* backup during extended outages, day or night.

*Subject to fuel availability

Every home is different. The amount of your home that can be powered depends on your energy use, system size, and backup priorities. When solar power, battery storage, and a home generator work together, many homeowners are able to maintain whole home power during extended outages.

Many homeowners see reduced utility bills by producing and managing their own energy with solar power and battery storage, especially in areas with high utility rates. How much you can save depends on factors like your energy use, local utility rates, and system size.

Modern home energy systems like Generac’s are designed to work automatically while still giving you control through an app, so you can monitor and adjust settings if you want. Convenient system modes let you “set it and forget it”—whether that’s to maximize savings or maintain battery charge.

Incentives like tax credits, rebates, and virtual power plant programs vary by region, utility, and system configuration. Your local dealer can help you explore available options.

Yes, monitor current and historical solar performance, battery activity, and savings from anywhere, at anytime with the ecobee by Generac mobile app.