Gaseous Generators

RG022
  • Product Image

Protector QS Series 22kW Gaseous Generator

RG022

Configured vs. Standard »
Keep all your business’s essentials up and running automatically with the Protector QS Series 22kW generator. It delivers best-in class power quality. Our RhinoCoat™ powder-coated finish helps make our corrosion-resistant aluminum enclosure perfect for all weather conditions. Enjoy reduced fuel consumption, and long engine and alternator life.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application. 
SPEC SHEETS

PROTECTOR QS SERIES 22 KW GASEOUS GENERATOR FEATURES & BENEFITS

Quieter, Greener, <strong>More Powerful</strong>

Quieter, Greener, More Powerful

Engineered to run at only 1800 rpm for substantially quieter performance, the low-speed, liquid-cooled engine on the Protector QS Series packs more power into a smaller footprint than air-cooled models. Enjoy reduced fuel consumption, and long engine and alternator life.
<strong>True Power™</strong> Technology

True Power™ Technology

Delivers best-in class power quality with less than 5% total harmonic distortion (THD) for clean, smooth operation of sensitive business electronics and appliances.
Evolution™ <strong>Controller</strong>

Evolution™ Controller

A cutting-edge, intuitive control. The Evolution controller features a multilingual, two-line LCD text display with color-coded, backlit buttons. It has received upgrades, including USB flash capability, smart battery charging, voltage adjustment, and backlit membrane pad style buttons.
<strong>Warranty </strong>Options

Warranty Options

5-year limited warranty with extended warranty options are available. We are proud of our innovative product design, high quality and first-class reliability so we stand behind them with a strong 5, 7 or 10-year limited warranty.
Can Be Installed <strong>18" From a Structure</strong>

Can Be Installed 18" From a Structure

Ideal for areas with tight lot lines. Generac is the only manufacturer of standby generators to have 18” offset on most of its lineup.
Tough, Durable <strong>All-Aluminum Enclosures</strong>

Tough, Durable All-Aluminum Enclosures

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.
<strong>Quiet-Test™</strong> Mode

Quiet-Test™ Mode

All backup generators run a weekly test to ensure the system is running properly. Thanks to Quiet-Test, your Protector Series generator runs its self-test at a lower, quieter RPM, and can be programmed to run weekly, bi-weekly, or monthly.
Mobile Link™ <strong>Remote Monitoring</strong>

Mobile Link™ Remote Monitoring

Mobile Link is the cellular remote monitoring system from Generac that allows business owners to check the status of their generator from anywhere in the world, using a computer, tablet or smartphone.
<strong>Additional </strong>Features

Additional Features

  • Improved stub ups and electrical connection access decrease installation costs.
  • All connections are dual conductor rated, and the implementation of quick connects for the control wires, completely eliminates the need for crimping or lugging.
  • Improved customer connection access, which decreases installation costs.

ADDITIONAL RESOURCES

ALL ABOUT <strong>GASEOUS FUEL</strong>

ALL ABOUT GASEOUS FUEL

Find out how Generac has pioneered the use of natural gas fuel for large kW gensets resulting in cost-effective, long-running, and environmentally-friendly power solutions.
About Gaseous Fuel
SOLUTIONS <strong>BY INDUSTRY</strong>

SOLUTIONS BY INDUSTRY

Standby power solutions for data centers, hospitals, municipalities, and more. Large or small, find out more about what Generac Industrial Power can do for your business.
Find My Industry
POWER DESIGN PRO™ <strong>SIZING SOFTWARE</strong>

POWER DESIGN PRO™ SIZING SOFTWARE

Need help finding the right genset for your project? Power Design Pro incorporates over 50 years of power generation experience into an easy-to-use specifying program.
Get Power Design Pro

Find a Distributor

Find sales and service dealers

Location Filter

Select Your Country

Enter Your Location

Select Proximity

  1. Miles
loading...

Dealer Search Results