Breadcrumbs

Home > All Products > Generators > 50Hz Products > 17.6kVA 50Hz Protector
main product image

Protector 17.6kVA 50Hz Standby Generator

Model #RG02224MNAX

For Pricing

Contact Dealer Where To Buy

Add to My Products

Downloads:

Protector 17.6kVA 50Hz Standby Generator Features and Benefits

Automatic Backup for Large or Custom Homes
Looking to back up your entire home, or more items than usual? Consider the Protector Series gaseous automatic backup generator line. These units powers essential appliances and modern technologies during power outages, allowing homeowners and their families to continue living life comfortably and without interruption.

What Makes the Protector Series Such a Great Choice?
Generac's Protector Series offers benefits that competitors’ can’t match. Installation flexibility and cost reduction. Sophisticated, yet intuitive controls. Quiet operation. Supported by a 24/7/365 customer support team at our corporate headquarters, and a nationwide dealer network of more than 6,000 strong.

Keep your power and the peace with this 17.6kVA 50Hz generator
Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

Protector 17.6kVA 50Hz Standby Generator <strong>Features and Benefits</strong>

Powerful low-speed, liquid cooled engine is engineered to run at only 1500 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

Generac's Evolution™ Controller
The most comprehensive available. The dual line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Clean burning, continuous fuel choice of LP or natural gas.

5 Year Limited Warranty
For automatic standby generators.

Quiet-Test™ mode for a weekly self-test. Programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Neutral styling, color and small footprint fits unobtrusively into landscaping.

The Generac Promise

loading...

Peace of mind.

And the power to live.

The Generac Promise means that our 9 – 22 kilowatt Guardian® Series home backup generators will give you peace of mind and the power to live. It means that we engineer and build them here in America*. It means we stand behind them with a strong 5-year limited warranty. We promise to continue to innovate, like with our new Mobile Link™ WiFi monitoring system, so you’ll know the status of your generator, no matter where you are. And if you ever need to call, we’re standing by 24/7, every minute of every day, ready to pick up the phone right here in Wisconsin.

*Assembled in the USA using domestic and foreign parts.

We’ll back you up. We’re standing by. Count on it.