main product image

Protector Diesel RA Series 20kW, No Mobile Link, NFPA Capable

Model #RA02022

Starting At

$17,839.00 MSRP Where To Buy

Add to My Products

Downloads:

Generac Protector Diesel RA Series 20 kW Standby Generator

All the conveniences of modern living—heat, central air, refrigeration, communication—are nothing without power. When the power supply is disrupted, our lives and businesses can come to a sudden halt. An automatic standby generator protects you from power failures, restoring power within seconds of an outage, so you can have peace of mind and the power you need.

Generac’s Protector™ Series diesel generators, with the Power Zone 410 controller, raise the bar for light commercial diesel generators. Building and zoning codes can vary wildly from one region to another. In the past, the only answer was to order expensive, custom-configured solutions.

Until now. Generac’s diesel-powered Protector Series features a set of popular preconfigured options and a range of code-driven accessories, so you can feel confident that your generator will be able to conform to the required local codes. The Protector Series, with Power Zone 410 control, is NFPA 110 compliant with proper accessory kits and servicing, and is an affordable optional standby diesel generator for your backup power needs.

NFPA 110 Compliant
Protector product's first true commercial application generator.  With proper installation, maintenance, and accessory kits the Power Zone 410 controlled generator meets NFPA 110 compliance.

5 Year Limited Warranty
Included with all Protector Series home standby generators.

Built in the USA*
Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts.

Tough, Durable All-Aluminum Enclosures
Our RhinoCoat™ power-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

24/7/365 Customer Support Team
Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Smart, User-Friendly Controls
Generac's Power Zone 410 controller is easily accessible, multi-lingual, and offers a full system status and protection.  The modern graphical display comes standard with a heater to keep moisture away from the electronics, an onboard 5A battery charger, and maintains strict power regulation to protect your sensitive electronics.

Quiet-Test™ Self-Test Mode
Runs at a lower, quieter RPM for a five or twelve minute test, to ensure the system is running properly while consuming less fuel.  Quiet-Test™ Self-Test mode can be programmed to run weekly, bi-weekly, or monthly.

Generac <strong>Protector Diesel RA Series 20 kW</strong> Standby Generator
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Protector Series Accessories

Maximize your investment and maintain your Generac home standby generator with a variety of accessories.