Guardian 24kW Home Backup Generator

Starting At

$5,609.00 MSRP Includes Transfer Switch - Installation, Taxes and Shipping Not Included Where To Buy Get a Free Quote What is an In-Home Assessment?

WebCollage

2020 GUARDIAN 24KW GENERATOR FEATURES AND BENEFITS

Introducing the largest air-cooled generator on the market - Generac’s 24kW is a big deal in a small package. Generac’s commitment to continuous improvement, innovation and technology is giving us the ability to bring more power to you. With Generac’s new 24kW you can save up to $8,000 in product and installation costs, when compared to competitive output products, while powering what is most important for your home or small business.  The new 24kW Guardian unit packs the most power into a small package, taking up to 70% less space when compared to similar output products.

For the first time, homeowners can receive PWRview, Generac’s home energy management system, which allows generator owners to monitor and manage their home energy usage, leading to a reduction in electric utility bills of up to 20%*.  When extended over the life of the generator, using PWRview you could save enough to pay for your generator.**

*Based on internal company data; savings will vary based on multiple factors, including energy habits, size of home, and number of occupants.
**Savings Assumptions based on an average electric bill of $125 per month, an initial 20%+ annual electric utility bill savings from the PWRView installation (and resulting energy usage modifications), maintained over a 15 year period, and a 3% annual increase in electricity rates.
+Based on internal company data.  Savings will vary based on multiple factors, including energy habits, size of home, and number of occupants. Some users may experience less than an initial 20% reduction in annual electric utility bill savings.

<strong>2020 GUARDIAN 24KW GENERATOR </strong>FEATURES AND BENEFITS

Save up to $8,000 in product & installation costs*
*When compared to competitive output products

Takes up to 70% less space*
*When compared to competitive output products

PWRview, Generac’s home energy management system, allows generator owners to monitor and manage home energy usage, leading to a reduction in electric utility bills of up to 20%*.
*Based on internal company data; savings will vary based on multiple factors, including energy habits, size of home, and number of occupants.

Using PWRview you could save enough to pay for your generator*
*Savings Assumptions based on an average electric bill of $125 per month, an initial 20%+ annual electric utility bill savings from the PWRView installation (and resulting energy usage modifications), maintained over a 15 year period, and a 3% annual increase in electricity rates. 
+Based on internal company data.  Savings will vary based on multiple factors, including energy habits, size of home, and number of occupants. Some users may experience less than an initial 20% reduction in annual electric utility bill savings.

5 Year Limited Warranty for automatic standby generators.

True PowerTM Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less

24/7•365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.routine maintenance than any competitive engine. Learn more about the G‑Force Engine »

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Smart, User-Friendly Controls.  Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

Request Your Free Quote

Call to Learn More

Call Us at 1-855-899-0055
The best way to find out what generator you need is to request a risk free quote.
Chat Now
Chat With a Customer Service Representative

Request Your Free Quote

*Required Fields

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SAVE UP TO 20%* ON YOUR ENERGY BILL

Your generator could pay for itself.

PWRview, Generac's home energy management system, allows generator owners to monitor and manage
home energy usage, leading to a reduction in electric utility bill of up to 20%. Using PWRview, homeowners
can save enough money to pay for their generator over time**.

See how much you could save: