Diesel Generators

The Standard for Alternative Fueling Needs
Diesel-fueled generators provide business owners with an efficient fueling option intended for large backup power applications. Generac has been able to ensure each diesel-powered solution meets the needs of various applications as well as the standards of each company.

View by Fuel Type

Gaseous

 

Get an Estimate

{0} 17 results showing

  • Standby Generator, 15kW | Diesel | 1800rpm

    Standby Generator, 15kW | Diesel | 1800rpm

    Base Model/SKU: RD01525S_

    Model Number: RD01525S

  • Standby Generator, 15kW | Diesel | 1800rpm

    Standby Generator, 15kW | Diesel | 1800rpm

    Base Model/SKU: RD01525_

    Model Number: RD01525

  • Standby Generator, 15kW | Diesel | 1800rpm | Extended Tank

    Standby Generator, 15kW | Diesel | 1800rpm | Extended Tank

    Base Model/SKU: RD01525L_

    Model Number: RD01525L

  • Standby Generator, 20kW | Diesel | 1800rpm

    Standby Generator, 20kW | Diesel | 1800rpm

    Base Model/SKU: RD02025_

    Model Number: RD02025

  • Standby Generator, 20kW | Diesel | 1800rpm

    Standby Generator, 20kW | Diesel | 1800rpm

    Base Model/SKU: RD02025S_

    Model Number: RD02025S

  • Standby Generator, 20kW | Diesel | 1800rpm | Extended Tank

    Standby Generator, 20kW | Diesel | 1800rpm | Extended Tank

    Base Model/SKU: RD02025L_

    Model Number: RD02025L

  • Standby Generator, 30kW | Diesel | 1800rpm

    Standby Generator, 30kW | Diesel | 1800rpm

    Base Model/SKU: RA03022S_

    Model Number: RA03022S

  • Standby Generator, 30kW | Diesel | 1800rpm

    Standby Generator, 30kW | Diesel | 1800rpm

    Base Model/SKU: RA03022L_1

    Model Number: RD03022

  • Standby Generator, 30kW | Diesel | 1800rpm | Extended Tank

    Standby Generator, 30kW | Diesel | 1800rpm | Extended Tank

    Base Model/SKU: RA03022L_

    Model Number: RA03022L

  • Standby Generator, 48kW | Diesel | 1800rpm | Single Phase Only

    Standby Generator, 48kW | Diesel | 1800rpm | Single Phase Only

    Base Model/SKU: RD04833_

    Model Number: RD04833

  • Standby Generator, 48kW | Diesel | 1800rpm | Single Phase Only

    Standby Generator, 48kW | Diesel | 1800rpm | Single Phase Only

    Base Model/SKU: RD04833S_

    Model Number: RD04833S

  • Standby Generator, 50 kW | Diesel | 1800rpm | Single Phase Only

    Standby Generator, 50 kW | Diesel | 1800rpm | Single Phase Only

    Base Model/SKU: RD05033_

    Model Number: RD05033

  • Standby Generator, 50kW | Diesel | 1800rpm | 3 Phase Only

    Standby Generator, 50kW | Diesel | 1800rpm | 3 Phase Only

    Base Model/SKU: RD05033L_

    Model Number: RD05033L

  • Standby Generator, 50kW | Diesel | 1800rpm | 3 Phase Only

    Standby Generator, 50kW | Diesel | 1800rpm | 3 Phase Only

    Base Model/SKU: RD05033S_

    Model Number: RD05033S

  • Standby Generator, 12kVA | 50Hz | 1500rpm

    Standby Generator, 12kVA | 50Hz | 1500rpm

    Base Model/SKU: RD01225_

    Model Number: RD01225

  • Standby Generator, 16kVA | 50Hz | 1500rpm

    Standby Generator, 16kVA | 50Hz | 1500rpm

    Base Model/SKU: RD01625_

    Model Number: RD01625

  • Standby Generator, 30kVA | 50Hz | 1500rpm

    Standby Generator, 30kVA | 50Hz | 1500rpm

    Base Model/SKU: RD02422_

    Model Number: RD02422