Home backup
Portable generators
Clean Energy
Pressure washers
Generac Chore
Wi-Fi enabled
Parts & accessories
All products
Business standby
Industrial generators
Mobile generators
Light towers
Heaters
Pumps
Power wheelbarrow, micro dumper, truck barrow. Whatever you choose to call it, we’ve got it. Generac Pro Powerwagon moves rocks, dirt and sand alike. Generac G-Force’s powerful, easy starting engine makes this powerwagon the natural choice for a variety of tasks.
Easily cart anything from light soil to heavy stones. Our rugged powerwagon has one of the highest weight capacities of any power wheelbarrow. The one-piece molded bed can hold up to 800 pounds. It’s the easiest, safest and fastest way to haul material. Firewood, rocks, building materials, soil, mulch and more!
Our heavy duty powerwagon is powered by our electric-start Generac G-Force engine. It delivers 8.0 ft.-lb. of torque through a gear-driven transmission. Three forward speeds and one reverse let you control your traveling pace. With the powerful engine doing the work, your hauling tasks are almost effortless. A push button powered actuator empties the bed easily. So there’s no need to rake out materials.
Jobs that need a powered dumper can have challenging terrains. Generac PRO’s powerwagon features a disc brake that checks the speed of the loaded cargo bed on slopes. The dumper locks to hold the machine when loading and unloading. Two rear wheels rotate 360 degrees so you can turn around in very little space.