Generac home standby generator powering a home in the dark

Answer power outages with authority. Automatically.

From an aging grid to raging storms and equipment failure, Generac home standby generators automatically restore power to your whole home within seconds of an outage. No matter the reason.

  • #1 home standby generator worldwide

  • 8 out of 10 home standby generators are Generac

  • Extended free warranty & flexible finance options

No pressure. No surprises. Only confidence. Get your free estimate today

No hidden costs, no obligations. Just honest guidance and a FREE estimate from the brand homeowners trust most.

Step 1 of 3

What's your contact information?

Step 2 of 3

Where would your generator be installed?
Full Address

Step 3 of 3

What type of home do you have?
Are you interested in affordable financing options?

Feel the power of being prepared.

Your home is your sanctuary. Keep it running with the backup power you need- when and where you need it most.

Protect Your Home From the Next Outage

Your home is your sanctuary. Keep it running with the backup power you need- where you need it, when you need it.

 

Automatically power through outages with confidence.

Generac home standby generators turn on automatically within seconds of an outage, protecting your home without lifting a finger.

info icon

Automatically restores power
Power returns in seconds, even if you’re not home.


info icon

No refueling needed
Eliminates the stress of finding fuel in an emergency.


info icon

24/7 remote monitoring
Check generator status anytime, anywhere, from your connected devices.


Get an Estimate

Backup power you can count on. Day or night, rain or shine.

Wherever your home lands on a map, be ready with dependable backup power you and your family deserve.

Get an Estimate

Backup power you can count on. Day or night, rain or shine.

Wherever your home lands on a map, be ready with dependable backup power you and your family deserve.

Homeowners who plan ahead feel more secure when outages strike. You can too.