Mobile Generator | 169kVa / 135kW | Gaseous | 8.1L

135kW Prime Output | Mobile Gaseous Generator

Our gaseous generators provide cost effective power by using well gas byproduct as fuel. One gaseous generator can save an oil and gas site as much as $200K per year in diesel costs.  And natural gas powered generators are seeing more use outside the oil field as well.

They come standard with a flexible engine management system, digital controller with paralleling capabilities, a durable, custom built trailer, a built-in fuel/water separator; and a sound attenuation package. 

Our gaseous generators operate on well gas, natural gas or propane and are ready to be deployed for use as prime or backup power for a number of oil field operations, from well pumps to man camps. If you have off the grid power needs we have a product to fit your needs.

Total Control

  • Flexible engine management system
  • Digital controller with paralleling capabilities

Custom Convenience

  • Durable custom-built trailer
  • Built-in fuel/water separator

Product Options

  • Sound attenuation package

 

Specifications

kW/kVA Prime: 169

Engine: PSI