Breadcrumbs

Home > Resources and Tools > CE Installer Resources > Whole Home Power

Whole Home Power

Image Only

Whole Home Power - Clean and Simple

Real backup power with
PWRcell Solar + Storage

A Whole Home Transfer Switch

The brand-new PWRcell Automatic Transfer Switch (ATS) allows integrators to power the entire home. Forget about compromises, sub-panels and transferring circuits. Learn more.

Load Management

Do more backup with less battery. Better than load-shedding, PWRcell load management simply pauses large loads like hot-water heaters and HVAC when the essentials need more power. Learn more.

More Power

Access more backup power than ever before. The PWRcell Inverter now provides up to 11,000W of continuous backup power, or 9,000W with a single PWRcell battery.

More Capacity

New PWRcell “EX” battery modules feature a full 3.0kWh of energy capacity and a greater tolerance for hot and cold conditions. Get more power for longer durations with the EX battery module.