Portable Generator, 15000 | Electric Start |49ST
Base Model #: 5734__ | Variant #: G0057340
Starting At: $3,299.00
Base Model #: 5734__ | Variant #: G0057340
Starting At: $3,299.00
A portable unit ideal for applications requiring a large amount of power without being permanent. Ideal for job sites and emergency applications.
Generac's OHVI® engine incorporates full pressure lubrication with automotive style spin on oil filter for longer life engine.
Idle control reduces noise and conserves fuel for extended run-times.
Hour meter tracks maintenance intervals.
Low-oil pressure shutdown automatically safeguards engine from damage.
Large-capacity fuel tank with incorporated fuel gauge provides durability and extended run times.
1 1/4" steel tube cradle for added durability and strength.
Integrated lifting eye for easy transport and security on the job site.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 16
Fuel Tank Capacity (l): 60.6
Oil Type:
Oil Capacity (qt): 1.7
Oil Capacity (l): 1.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type: Group U1, 360 CCA
Battery Size: 12V
Wheel Kit Included:
Engine Type: OHVI
Engine Size:
Length (in): 48.5
Length (cm): 123.2
Width (in): 31
Width (cm): 78.7
Height (in): 39.5
Height (cm): 100.3
Weight (kg): 165
Weight (lb): 363
Running Watts (W): 15000
Starting Watts: 22500
Run Time @@ 50% Load (hr): 10
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type: N/A
Enclosure: N/A