Portable Generator, 6500 | With COsense | 49ST

MSRP Starting At: $939.00


GP Series 6500 COSENSE® 49ST Portable Generator

Generac’s GP6500 COsense® 49ST portable generator offers PowerRush™ Advanced Technology, which delivers more than a 40% increased starting capacity* allowing you to do more with less. Generac’s OHV engine and large-capacity steel fuel tank ensures extended engine life and run times, while the steel tube cradle provides added strength. The low-oil feature protects the generator from damage. The GP6500 COsense® 49ST can be easily transported across rough or difficult terrain with the heavy-duty wheels and easy fold-down handle. Even maintenance is a breeze, with the hour meter keeping track of necessary upkeep at regular intervals.

Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*

Generac's durable OHV engine with splash lubrication provides a long engine life.

Large-capacity steel fuel tank with incorporated fuel gauge provides durability and up to a 10.5 hour run-time at 50% load.

Low-oil level shutdown automatically safeguards engine from damage.

1 ¼” steel-tube cradle for added durability and strength.

Hour meter tracks maintenance intervals.

Heavy-duty, never-flat wheels allow for easy portability.

Fold-down handle for sturdy portability and compact storage.

*Increases electrical current upon demand above rated output when starting electric motors.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...


Specifications

Units:
Product Series:
Fuel Type: Gaseous
Fuel Tank Capacity (gal): 7.9
Fuel Tank Capacity (l): 29.9
Oil Type: Gaseous
Oil Capacity (qt): 1.06
Oil Capacity (l): 1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size (Liters):
Length (in): 27.2
Length (cm): 69.2
Width (in): 27
Width (cm): 68.4
Height (in): 26.5
Height (cm): 67.4
Weight (kg): 86
Weight (lb): 172
Running Watts (W): 6,500
Starting Watts: 8,125
Run Time @@ 50% Load (hr): 11.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: