Generac’s GP8000E offers many benefits that make this model a favorite for emergency power or recreational use. PowerRush™ Advanced Technology delivers over 30% more starting capacity* (*increase electrical current upon demand above rated output when starting electric motors), and electric start makes the GP8000E easy to use (battery included). You’ll always be prepared with the plug-in battery jack that keeps the battery charged and ready for unexpected outages. The long-lasting OHV engine and large-capacity steel fuel tank with fuel gauge provide increased durability and up to an 11-hour runtime at 50% load. Rough or rugged environments will not be an issue thanks to the covered outlets for added protection, heavy-duty wheels that will never go flat and a fold-down handle that will enable you to easily transport your generator to any location. The low-oil feature will automatically shut down the generator, preventing damage to the unit, while the hardened 1.25-in. steel-tube cradle increases strength and resilience. And with the regular maintenance alerts provided by your hour meter, you’ll never be caught off guard.
Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*
Featuring COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.
Electric start model for easy operation (Battery Included)
Generac's durable OHV engine with splash lubrication provides a long engine life
Low-Oil Pressure Shutdown – Automatically safeguards engine from damage
Large Capacity Fuel Tank – With incorporated fuel gauge provides durability and up to a 11 hour run-time at 50% load.
Hardened 1 ¼” Steel Tube Cradle – For added strength and durability
Hour Meter – Tracks maintenance intervals
Heavy-Duty, Never-Flat Wheels – allow for easy portability
Fold-down handle – for sturdy portability and compact storage
Covered outlets provide added protection from the environment and rugged working conditions
Plug-in battery charger jack keeps battery charged and ready to go
*Increases electrical current upon demand above rated output when starting electric motors.
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Gaseous
Fuel Tank Capacity (gal): 7.9
Fuel Tank Capacity (l): 29.9
Oil Type: Gaseous
Oil Capacity (qt): 1.06
Oil Capacity (l): 1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type: Lead Acid
Battery Size: 12V DC, 9Ah
Wheel Kit Included:
Engine Type: OHV
Engine Size (Liters): 420cc
Length (in): 27.2
Length (cm): 69.2
Width (in): 27
Width (cm): 68.4
Height (in): 26.5
Height (cm): 67.4
Weight (kg): 90
Weight (lb): 198
Running Watts (W): 8,000
Starting Watts: 10,000
Run Time @@ 50% Load (hr): 10
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: