Portable Generator, GP9500E | Tri Fuel | 50ST

MSRP Starting At: $1,539.00

Generac GP9500E | Tri Fuel Portable Generator, 50ST

Capable of running on gasoline, liquid propane or natural gas fuel source with the simple turn of a dial, this portable generator offers power, flexibility and reliability. Anytime, anywhere. With 12500 starting watts and 9500 running watts (Gas), the GP9500E Tri Fuel is simple to use, durable and easy to move in an emergency, around your next home project or wherever else you need it most. Onboard COsense® technology provides powerful protection from hazardous carbon monoxide and the 500cc Generac® OHV engine with EFI Technology provides consistent power for multiple applications, while a 7.5-gallon fuel tank delivers up to 10.5-hours runtime at 50% load (Gas).
 
• Tri Fuel – Runs on Gasoline, Liquid Propane and Natural Gas Fuel for your convenience.
 
• 10.5-Hour Runtime when running on gasoline and 5-Hour Runtime on 20lb LP tank when 50% of power is being used.
 
• Easy-to-Use Electric Start – Rocker switch provides reliable and hassle-free start ups (Battery included).
 
• Efficient OHV Engine – 500cc OHV engine with EFI technology optimizes fuel efficiency and requires less maintenance
 
• LP connector hose Included – 4ft LP tank connection
 
• Handle & Wheel Kit – Ergonomic handle and never-flat wheel kit included for portability.
 
• 1 ¼” steel-tube cradle for added durability and strength.
 
• Covered outlets provide added protection from the environment and rugged working conditions.
 
• Low-oil level shutdown automatically safeguards engine from damage.
 
• COsense® Technology – STOPS, ALERTS, SAVES. Powerful protection against hazardous carbon monoxide.
 
• HomeLink™ Manual Transfer Switch compatible designed to work with HomeLink™ manual transfer switches for safe home backup power.
me backup power
 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Liquid Propane or Natural Gas

Fuel Tank Capacity (gal): 0.6

Fuel Tank Capacity (l): 0.6

Oil Type: Liquid Propane or Natural Gas

Oil Capacity (qt): 30

Oil Capacity (l): 28.4

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Electric Start

Battery Included:

Battery PN: A0006353770

Battery Type: Lead Acid (12V DC, 9 Ah)

Battery Size: 120/240 VAC

Wheel Kit Included:

Engine Type: OHV

Engine Size (Liters): 500cc

Length (in): 27.2

Length (cm): 69.92

Width (in): 26.94

Width (cm): 68.4

Height (in): 27

Height (cm): 70.3

Weight (kg): 103

Weight (lb): 227

Running Watts (W): 9,500

Starting Watts: 12,500

Run Time @@ 50% Load (hr): 10.5

Extension Cord Included:

Parallel Capable:

Transfer Switch Included:

WiFi Factory Installed:

Non Wi-Fi / NFPA 110 Capable:

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: