From camping trips to tailgate parties, the jobsite to power outages— the battery powered GB1000 Portable Power Station provides clean, quiet, emission-free electricity, giving you the power to make moments into memories. Enjoy indoor-outdoor energy with no gas, no odors and no loud motors. The GB1000 can power a wide range of electronics, such as phones, refrigerators, sump pump, laptops, drone batteries, power tools and more, featuring integrated AC and 12V DC outlets, and a 15W wireless charging pad. At just 29 lbs., simply grab hold of the ergonomic handle and take your power station from place to place, keeping cords and cables neat and tidy in the onboard storage compartment. See all of your key information on large, multi-color 4.7” display, and when it’s time, recharge the GB1000 with Fast Solar Charging, featuring a built-in MPPT controller with no controller accessory needed (solar panels sold separately), or recharge via household outlets, 12V car plugs, and any combination of methods. For more than 60 years, Generac has been a trusted provider of power generation equipment, creating products that give you the freedom to take charge of your world.
Clean, Emission-Free, Portable Power – Take it with you wherever you go, indoors or out.
Versatile Fast Recharging – Recharge from 0-80% in 2.1 hours from a wall outlet (GB1000). Also supports input from solar, car and generator. Combine charging methods for even faster recharge times.
Compact, Durable Design – Lightweight and easy to use with durable enclosure, ergonomic handle, and on-board storage.
Wireless Charging Pad – 15W wireless charging for compatible devices.
Large Multi-Color 4.7" Display –View charge level, remaining runtime and other key info at-a-glance.
Fast Solar Charging with Built-In MPPT Controller – No controller accessory needed. Solar panels sold separately.
Available Accessories –Get even more out of your Generac Portable Power Station with the available 200W and 450W Charge Enhancers, 30A Paralleling Kit and 100W Solar Panel accessories. Each sold separately.
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Battery
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type:
Engine Size (Liters):
Length (in): 14.1
Length (cm): 35.8
Width (in): 10.2
Width (cm): 4
Height (in): 12
Height (cm): 4.7
Weight (kg): 13.15
Weight (lb): 29
Running Watts (W): 0
Starting Watts: 0
Run Time @@ 50% Load (hr): 0
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: