Generac transfer switches make it possible to switch between utility and generator power. Depending upon the application, the transfer switch will either work automatically or manually.
* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.
8 of 56 results showing
Automatic Transfer Switch, 200A | Non-Service Entrance Rated | 50Hz
Base Model/SKU: G009966_
Model Number: G0099660
Automatic Transfer Switch, 400A | Non-Service Entrance Rated
Base Model/SKU: G009967_
Model Number: G0099670
Automatic Transfer Switch, 600A | Non-Service Entrance Rated
Base Model/SKU: G009968_
Model Number: G0099680
Automatic Transfer Switch, 800A | Non-Service Entrance Rated
Base Model/SKU: G009969_
Model Number: G0099690
Integrated Surge Protection (SPD), 300A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G009978_
Model Number: G0099780
Integrated Surge Protection (SPD), 400A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G009979_
Model Number: G0099790
Homelink 30A MTS w/ Power Inlet Box Resin
Base Model/SKU: Homelink-30A-MTS-w-Power-Inlet-Box-Resin_
Model Number: G0068531