Automatic Transfer Switches

A variety of automatic home standby transfer switches are available for use with Generac automatic home standby and commercial generators. They transfer power automatically to the generator source and switch back to utility power when it is restored.

* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.

6 of 54 results showing

  • Automatic Transfer Switch, 200A | Non-Service Entrance Rated | 50Hz

    Automatic Transfer Switch, 200A | Non-Service Entrance Rated | 50Hz

    Base Model/SKU: G009966_

    Model Number: G0099660

  • Automatic Transfer Switch, 400A | Non-Service Entrance Rated

    Automatic Transfer Switch, 400A | Non-Service Entrance Rated

    Base Model/SKU: G009967_

    Model Number: G0099670

  • Automatic Transfer Switch, 600A | Non-Service Entrance Rated

    Automatic Transfer Switch, 600A | Non-Service Entrance Rated

    Base Model/SKU: G009968_

    Model Number: G0099680

  • Automatic Transfer Switch, 800A | Non-Service Entrance Rated

    Automatic Transfer Switch, 800A | Non-Service Entrance Rated

    Base Model/SKU: G009969_

    Model Number: G0099690

  • Integrated Surge Protection (SPD), 300A | Service Entrance Rated, Automatic Transfer Switch

    Integrated Surge Protection (SPD), 300A | Service Entrance Rated, Automatic Transfer Switch

    Base Model/SKU: G009978_

    Model Number: G0099780

  • Integrated Surge Protection (SPD), 400A | Service Entrance Rated, Automatic Transfer Switch

    Integrated Surge Protection (SPD), 400A | Service Entrance Rated, Automatic Transfer Switch

    Base Model/SKU: G009979_

    Model Number: G0099790