Automatic Transfer Switch, 100A | Non-Service Entrance Rated, Limited 16 Circuit

MSRP Starting At: $689.00

16 Circuit NEMA 3R Automatic Transfer Switch

Housed in a NEMA 3R enclosure, this transfer switch has an integrated, 16 circuit load center. Designed to supply power to only those designated circuits, it ensures only the essentials are covered by the standby air-cooled generator during an emergency.

This series of Generac Residential Automatic Transfer Switches is designed for use with single phase generators that utilize an Evolution™, Power Zone™ 200, or Power Zoner 410(TM) controller.  Designed with a focus on enhanced reliability to deliver increased performance and owner peace of mind.

Hardened Transfer Switch Control: This hardened transfer switch control has been purposely designed to combat harmful utility power disturbances such as brownouts, while ensuring reliable automatic transfer performance.

NEMA 3R Outdoor Rated Enclosure: Designed to give options as to whether to install indoors or outdoors, this durable enclosure protects the internal components of the switch from rain, snow, ice, and debris to ensure lasting reliability.

5 Year Limited Warranty: With an increase in performance and reliability, we stand by our innovative product design with a strong 5-year limited warranty.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Rated Amperage: 100

Transfer Method: Automatic

Service Entrance Rated:

Load Shedding: