Automatic Transfer Switch, 200A | Service Entrance Rated, Integrated Meter

MSRP Starting At: $1,419.00


Transfer Switch, Automatic | 200A Service Entrance Rated | Integrated Meter

Combining the meter socket and the automatic transfer switch, this Integrated Meter Service Entrance rated transfer switch is designed to be an all-in-one design that meets NEC® emergency disconnect requirements. 

This series of Generac Residential Automatic Transfer Switches is designed for use with single phase generators that utilize an Evolution™, Power Zone™ 200, or Power Zoner 410™ controller.  Designed with a focus on enhanced reliability to deliver increased performance and owner peace of mind.

Important Notice: Before selecting this switch, you must verify that this transfer switch is approved by your local Utility Service Provider.

Hardened Transfer Switch Control: This hardened transfer switch control has been purposely designed to combat harmful utility power disturbances such as brownouts, while ensuring reliable automatic transfer performance.

NEMA 3R Outdoor Rated Enclosure: Designed to give options as to whether to install indoors or outdoors, this durable enclosure protects the internal components of the switch from rain, snow, ice, and debris to ensure lasting reliability.

5 Year Limited Warranty: With an increase in performance and reliability, we stand by our innovative product design with a strong 5-year limited warranty.

Integrated Meter Socket: - Switches featuring the integrated meter are designed to be an all-in-one solution, and have a smaller footprint than installations with a separate meter base and transfer switch.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...


Specifications

Units:
Rated Amperage: 200
Transfer Method: Automatic
Service Entrance Rated:
Whole House: