Automatic Transfer Switch, 100A | Service Entrance Rated | Canadian Rated

MSRP Starting At: $759.00

Automatic Transfer Switch, 100A | Service Entrance Rated | Canadian Rated

Featuring a NEMA 3R aluminum enclosure and Heavy Duty Generac Contactor, this Canadian Service Entrance switch is designed for use with single phase generators. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

This switch features a 5 year limited warranty.

Hardened Transfer Switch Control: This hardened transfer switch control has been purposely designed to combat harmful utility power disturbances such as brownouts, while ensuring reliable automatic transfer performance.

Canadian Service Entrance Rated: This switch is approved to act as your utility service entrance disconnect and is approved for installation in Canada, as the switch includes a built-in service disconnect breaker.

NEMA 3R Outdoor Rated Enclosure: Designed to provide installation flexibility indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Rated Amperage: 100

Service Entrance Rated:

Single Load:

Load Shed Integrated:

Canada Approved: