Automatic Transfer Switch, 200A | Service Entrance Rated | Canadian Rated

MSRP Starting At: $989.00

Automatic Transfer Switch, 200A | Service Entrance Rated | Canadian Rated

Featuring a NEMA 3R aluminum enclosure and Heavy Duty Generac Contactor, this Canadian Service Entrance switch is designed for use with single phase generators. Using integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

This series of Generac Residential Automatic Transfer Switches is designed for use with single phase generators that utilize an Evolution™, Power Zone™ 200, or Power Zone 410™ controller. Designed with a focus on enhanced reliability, these switches deliver increased performance and owner peace of mind.

5-Year Limited Warranty: Backed by a 5-year limited warranty for added peace of mind.

Canadian Service Entrance Rated: This switch is approved to act as your utility service entrance disconnect and is approved for installation in Canada, as the switch has a built-in service disconnect breaker.

NEMA 3R Outdoor Rated Enclosure: Designed to provide installation

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Rated Amperage: 200

Service Entrance Rated:

NEMA Rating:

Load Shedding:

Enclosure Type:

Load Shed Integrated:

Canada Approved: