Transfer Switch, Automatic | 200A Service Entrance Rated | with SPD
Base Model #: RXSW200A3SPD_ | Variant #: RXSW200A3SPD
Starting At: $979.00
Base Model #: RXSW200A3SPD_ | Variant #: RXSW200A3SPD
Starting At: $979.00
Designed with whole-home coverage in mind, these outdoor/indoor enclosure and service entrance rated switches have built in load management using the Smart AC Module and Generac's factory installed Surge Protection Device.
A Surge Protection Device, or SPD, protects sensitive electronics like computers, TVs, tablets, etc. from damaging power surges or spikes. In addition, NEC2020/23 Article 230.67 states “a Type 1 or Type 2 surge protection device (SPD) is required to be installed on dwelling unit services. The SPD may be integral to or adjacent to the electrical service. Additionally, an SPD will be required when an existing service is replaced."
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 200
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120/240, 1ø
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: