With free MobileLink | Base Model #: XG02525CUAX _ | Variant #: XG02525CUAX
MSRP Starting At: $17,489.00
Thousands of homeowners and business owners trust their Protector Series automatic backup generator to preserve their entire home and/or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power to your entire home, including all large appliances and sensitize electronics with a quieter output of sound with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.
Quiet-Test™ Self-Test Mode: Runs at a lower, quieter RPM for a five-minute test, to ensure the system is running properly while consuming less fuel. Quiet-Test Self-Test Mode can be programmed to run weekly, biweekly, or monthly.
Cellular Connectivity: Reliable, constant connection enables the Generator Owner to monitor function through Mobile Link and the supporting Servicer through Fleet.
Corrosion Resistance: Aluminum enclosure, electro-galvanized baseframe component, stainless steel exhaust system and fasteners provide years of corrosion protection in extreme environments.
TruePower™ Technology: D Delivers quality power with less than 5% total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Controller Selectable Fuel: Fuel type selection using only the controller simplifies generator installation.
Surge Capacity: Designed to start and power large electrical loads for homes and businesses.
Small Footprint: Generac liquid-cooled product packs more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.
24/7/365 Customer Support Team: Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Built in the USA*: Generac generators and engines are engineered and built in the USA*
*Assembled in the USA using domestic and foreign parts.
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series: XG Protector
Fuel Type: Liquid Propane or Natural Gas
Oil Type: 5W-20 Full Synthetic
Oil Capacity (qt): 7
Oil Capacity (l): 6.6
Battery Included:
Battery Type: Flooded Lead Acid, 525 CCA Minimum
Battery Size: Group 26
Engine Type: 4-cyl In-line
Engine Size (Liters): 2.5 L
Weight (kg): 508
Weight (lb): 1,120
Running Watts (W) 25,000
Mobile Link:
Quiet Test:
Length (in): 66.6
Length (cm): 1,691
Width (in): 32.6
Width (cm): 829
Height (in): 40.7
Height (cm): 1,034
Controller Type: 410 Controller
Enclosure: Aluminum
Max. Cont. Power (LP): 25
Max. Cont. Power (NG): 25
Rated maximum continuous power capacity - Liquid Propane Operation (kW): 25
Rated maximum continuous power capacity - Natural Gas Operation (kW): 25
LP Fuel Pressure Requirement (wc): 7
NG Fuel Pressure Requirement (wc): 3.5