Standby Generator, 30 kW | 120/240 V 1-Phase | CA-MA Emissions

MSRP Starting At: $19,589.00

What size generator do I need?

Generac XG Protector 30 kW Standby Generator

Thousands of homeowners and business owners trust their Protector Series automatic backup generator to preserve their entire home and/or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power to your entire home, including all large appliances and sensitize electronics with a quieter output of sound with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.

Quiet-Test™ Self-Test Mode:   Runs at a lower, quieter RPM for a five-minute test, to ensure the system is running properly while consuming less fuel. Quiet-Test Self-Test Mode can be programmed to run weekly, biweekly, or monthly.

Cellular Connectivity: Reliable, constant connection enables the Generator Owner to monitor function through Mobile Link and the supporting Servicer through Fleet.

Corrosion Resistance:  Aluminum enclosure, electro-galvanized baseframe component, stainless steel exhaust system and fasteners provide years of corrosion protection in extreme environments.  

TruePower™ Technology: D Delivers quality power with less than 5% total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Controller Selectable Fuel: Fuel type selection using only the controller simplifies generator installation.

Surge Capacity: Designed to start and power large electrical loads for homes and businesses.

Small Footprint: Generac liquid-cooled product packs more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.  

24/7/365 Customer Support Team: Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Built in the USA*: Generac generators and engines are engineered and built in the USA*
 *Assembled in the USA using domestic and foreign parts.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: XG Protector

Fuel Type: Liquid Propane or Natural Gas

Oil Type: 5W-20 Full Synthetic

Oil Capacity (qt): 7

Oil Capacity (l): 6.6

Battery Included:

Battery Type: Flooded Lead Acid, 525 CCA Minimum

Battery Size: Group 26

Engine Type: 4-cyl In-line

Engine Size (Liters): 2.5 L

Weight (kg): 510

Weight (lb): 1,123

Running Watts (W) 30,000

Mobile Link:

Quiet Test:

Length (in): 66.6

Length (cm): 1,691

Width (in): 32.6

Width (cm): 829

Height (in): 40.7

Height (cm): 1,034

Controller Type: 410 Controller

Enclosure: Aluminum

Max. Cont. Power (LP): 30

Max. Cont. Power (NG): 30

LP Fuel Pressure Requirement (wc): 7

LP Fuel Pressure Requirement (mmHg): 7

NG Fuel Pressure Requirement (wc): 3.5