Standby Generator, 18kW with Transfer Switch | Cellular

MSRP Starting At: $6,769.00

What size generator do I need?

Generac Standby Generator, 18kW Bundled with Transfer Switch

Financing options offer you solutions that meet your budget.

Electronic fuel & ignition control optimizes fuel use for a more cost-efficient and lower emission back-up power solution.*
*On average versus Generac Guardian Series standby generators. 

Long, best-in-class service intervals mean you spend less time on maintenance and more time enjoying the comfort that comes with owning a standby generator.

Remote diagnostics monitor your generator’s performance and help detect issues before they become a problem, helping you save time & money on maintenance.

Built-in Cellular Connectivity allows you to monitor performance and control your generator with Mobile Link whether you're home or away.

Mobile LinkTM keeps you connected and provides real-time updates and maintenance alerts.*
*Requires Mobile Link TM premium subscription

Oil level sensors monitor oil level to help ensure generator readiness.

Improved cold start performance enables generator start-up in cold climates.

Sloped roof and rear air intake reduce risk of snow and ice intrusion.

Compatible with ecobee by Generac thermostats and Generac PWRcell battery systems to seamlessly monitor & control your home’s energy.

The automatic transfer switch comes equipped with built-in whole home surge protection, helping shield your appliances and electronics from damaging power surges.

Every Generac Standby Generator comes with a 5-year limited warranty, and over 65 years of innovation behind it.

24/7/365 Customer Support Team is ready all day, every day, from our headquarters in Wisconsin to answer any questions you might have.
Generac generators and engines are engineered and assembled in the USA*.
*Using domestic and foreign parts

Owner's Manual

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Liquid Propane or Natural Gas

Oil Type:

Oil Capacity (qt): 2.5

Oil Capacity (l): 2.4

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type: AGM Powersport Battery Group BTX20L 310CCA minimum

Battery Size: 12 volts

Engine Type: G-Force 800

Engine Size (Liters):

Weight (kg): 193

Weight (lb): 426

Running Watts (W) 18,000

Mobile Link:

Quiet Test:

Length (in): 117.9

Length (cm): 299.47

Width (in): 66.8

Width (cm): 169.67

Height (in): 77.9

Height (cm): 197.87

Controller Type: N/A

Enclosure: Aluminum

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 17

Rated maximum continuous power capacity - Liquid Propane Operation (kW): 75

Rated maximum continuous power capacity - Natural Gas Operation (kW): 71

Main Line Circuit Breaker 80

NG Consumption - 100% (ft3/hr): 235

LP Consumption - 50% (gal/hr): 1.65

LP Consumption - 100% (gal/hr): 2.87

NG Consumption - 50% (ft3/hr): 164

LP Consumption - 50% (ft3/hr): 60

LP Consumption - 100% (ft3/hr): 105

LP Fuel Pressure Requirement (wc): 10

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 3.5

NG Fuel Pressure Requirement (mmHg): 0