Standby Generator, 10kW | Cellular

MSRP Starting At: $3,769.00


Generac Standby Generator, 10kW | Cellular

Flexible monthly payment options designed for real life, real budgets, and real priorities.

Electronic fuel & ignition control optimizes fuel use for a more cost-efficient and lower emission back-up power solution.*
*On average versus Generac Guardian Series standby generators. 

Long, best-in-class service intervals mean you spend less time on maintenance and more time enjoying the comfort that comes with owning a standby generator.

Remote diagnostics monitor your generator’s performance and help detect issues before they become a problem, helping you save time & money on maintenance.

Built-in Cellular Connectivity allows you to monitor performance and control your generator with Mobile Link whether you're home or away.

Mobile LinkTM keeps you connected and provides real-time updates and maintenance alerts.*
*Requires Mobile Link TM premium subscription

Oil level sensors monitor oil level to help ensure generator readiness.

Improved cold start performance enables generator start-up in cold climates.

Sloped roof and rear air intake reduce risk of snow and ice intrusion.

Compatible with ecobee by Generac thermostats and Generac PWRcell battery systems to seamlessly monitor & control your home’s energy.

Every Generac Standby Generator comes with a 5-year limited warranty, and over 65 years of innovation behind it.

24/7/365 Customer Support Team is ready all day, every day, from our headquarters in Wisconsin to answer any questions you might have.

Generac generators and engines are engineered and assembled in the USA*.
*Using domestic and foreign parts

Owner's Manual

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...


Specifications

Units:
Fuel Type: Liquid Propane or Natural Gas
Oil Capacity (qt): 1.5
Oil Capacity (l): 1.3
Battery Included:
Battery Type: AGM Powersport Battery Group BTX30L 400CCA minimum
Battery Size: 12 volts
Engine Type: G-Force 400
Weight (kg): 156
Weight (lb): 334
Running Watts (W): 10,000
Mobile Link:
Quiet Test:
Height (in): 30.7
Height (cm): 77.98
Length (in): 46.4
Length (cm): 117.86
Width (in): 26.3
Width (cm): 66.8
Controller Type: Power Zone 200 Controller
Enclosure: Aluminum
Rated maximum continuous power capacity - Liquid Propane Operation (kW): 10
Rated maximum continuous power capacity - Natural Gas Operation (kW): 10
Main Line Circuit Breaker: 45
NG Consumption - 100% (ft3/hr): 132
LP Consumption - 50% (gal/hr): 0.94
LP Consumption - 100% (gal/hr): 1.6
NG Consumption - 50% (ft3/hr): 98
LP Consumption - 50% (ft3/hr): 35
LP Consumption - 100% (ft3/hr): 58
LP Fuel Pressure Requirement (wc): 10.0-12.0
NG Fuel Pressure Requirement (wc): 3.5-7.0