Support For Your 0041881

Questions? Call Us! 888-GENERAC

main product image


0041881

Model #:
0041881
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0041881
Description: UL 15KW,1PH,1.5L,NG

File Type Manual (PDF) Item Number Language
Exploded View (Base) EV MTG BASE 1.5L 0A7187 EN
Exploded View (Enclosure) EV ENCLOSURE 1.5 0A7188 EN
Exploded View (Fuel System) EV FUELSYS NG 0A9349 EN
Owner Manual MANUAL 100A T SWITCH 0C3908 EN
Owner Manual MANUAL 1.5L GRDN STD & ACO 0D6444 EN
Exploded View (Base) EV MTG BASE 1.5L 0A7187 EN
Exploded View (Base) EV MTG BASE 1.5L 0C1405 EN
Exploded View (Control Panel) EV CTRL PNL 1.5L 0C8847 EN
Exploded View (Enclosure) EV ENCLOSURE 1.5 0A7188 EN
Exploded View (Enclosure) EV ENCLOSURE 1.5L 0C1404 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 0A7642 EN
Parts Manual / EV (Unit) EV CTRL PNL "P" 1.6L 0A2872 EN
Parts Manual / EV (Unit) EV ELEC GOV ASSY 1.5L 0A7216 EN
Parts Manual / EV (Unit) EV MUFFLER 1.5 0A7618 EN
Parts Manual / EV (Unit) EV ALT COM PARTS 0A9348 EN
Parts Manual / EV (Unit) EV RADIATOR 1.5L 0C1406 EN
Parts Manual / EV (Unit) EV MUFFLER 1.5L 0C1408 EN
Parts Manual / EV (Unit) EV NATURAL GAS SYS 0C1667 EN
Wiring Diagram/Schematic Drawing SD PP 1P 0A2802 EN
Wiring Diagram/Schematic Drawing WD PP 1P 0A2803 EN
Wiring Diagram/Schematic Drawing WD 1.5 ENGINE 0A7176 EN
Wiring Diagram/Schematic Drawing SD 1.5L ENGINE 0A7182 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 0A7642 EN
Parts Manual / EV (Unit) EV ALT COM PARTS 0A9348 EN
Parts Manual / EV (Unit) EV ELEC GOV ASSY 1.5L 0A7216 EN
Parts Manual / EV (Unit) EV MUFFLER 1.5 0A7618 EN
Schematic Drawing SD 1.5L ENGINE 0A7182 EN
Wiring Diagram WD PP 1P 0A2803 EN
Wiring Diagram/Schematic Drawing WD 1.5 ENGINE 0A7176 EN
Wiring Diagram/Schematic Drawing SD PP 1P 0A2802 EN