Support For Your 0053380

Questions? Call Us! 888-GENERAC

main product image


0053380

Model #:
0053380
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0053380
Description: OBS 1.6 OBS SEE 0053381

File Type Manual (PDF) Item Number Language
Install Manual MANUAL INSTALL LIQUID COOLED 0F9849 EN
Owner Manual USE 0G2967A 1.6L/20K MANUAL 0G2967 EN
Exploded View (Base) EV MOUNTING BASE 1.6L 0G0754 EN
Exploded View (Battery) EV BATTERY 1.6L 0G0432 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0F7356 EN
Exploded View (Fuel System) EV FUEL SYSTEM NG/LPV 0G0769 EN
Exploded View (Unit) AV R-200 3600 RPM 1.6L 3-PHASE 0G1291D EN
Install Manual INSTALL 1.6L 20 & 25KW 0G1044 EN
Parts Manual / EV (Engine) EV ENGINE COMMON PARTS 1.6L 0G3801 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 1.6L 0G0429 EN
Parts Manual / EV (Unit) EV CONBOX SPECIAL PARTS 1.6L 0G0433 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 1.6L 0G0435 EN
Parts Manual / EV (Unit) EV GOVERNOR ASSEMBLY 0G1231 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 20/25KW 0G3802 EN
Unit Warranty Statement WARRANTY POLICY BELOW 50KW 0171360SVE EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram WD 1.6L 2 POLE 0G0925 EN
Wiring Diagram/Schematic Drawing SD 1.6L 2 POLE 0G1042 EN
Owner Manual MANUAL XFER SWITCH 200A 250V 0E6347 EN
Install Manual INSTALL 200A 1.5 0E7081 EN
Parts Manual / EV (Unit) AV XFER SWITCH 200A 1.5 0E5782A EN
Parts Manual / EV (Unit) AV XFER SWITCH 100A 1.5 0E8403A EN
Wiring Diagram/Schematic Drawing WD/SD XFER SW 200A 2P 0E6093 EN