-
Max. Cont. Power (LP):
16 kW
-
Max. Cont. Power (NG):
16 kW
-
Max. Cont. Amps (LP/NG):
66.6/66.6
-
Main Line Circuit Breaker:
65
-
Panel Fuse Type:
7.5 amp
-
Battery Type:
Group 26R, 12V, 540 CCA
-
Oil Type:
Check Chart in Manual
-
Oil Capacity:
1.9 Quarts
-
Oil Filter Type:
Full flow spin-on cartridge
-
Oil Filter P/N:
070185ES
-
NG Consumption-50% :
193 ft^3/hr
-
NG Consumption-100% :
312 ft^3/hr
-
LP Consumption-50% :
69 ft^3/hr, 1.9 gal/hr
-
LP Consumption-100% :
116 ft^3/hr, 3.19 gal/hr
-
Air Filter P/N:
0J8478
-
Spark Plug #:
0E7585A
-
Spark Plug Gap:
0.042-0.046 in (1.07-1.17mm)
-
Valve Clearance:
0.002-0.004 in (0.05-0.10mm)