Support For Your 0053263

Questions? Call Us! 888-GENERAC

main product image


0053263

Model #:
0053263
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0053263
Description: OBS 1.6 240 1P ST W/ T/S CENT

File Type Manual (PDF) Item Number Language
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Exploded View (Base) EV MOUNTING BASE 1.6L 0G3531 EN
Exploded View (Battery) EV BATTERY C1 1.6L 0G4067 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0G3534 EN
Exploded View (Fuel System) EV FUEL SYSTEM NG/LPV 0G4970 EN
Exploded View (Unit) AV R-200 3600 1.6L 0G4577D EN
Install Manual INSTALL 200A 1.5 0E7081 EN
Install Manual CPL INSTALL MNL - NON-BRANDED 0F8751 EN
Install Manual INSTALL C1 CPL 0G5116 EN
Owner Manual MANUAL RTS 100/200A 120/240V 0G6865 EN
Install Manual ID 100/200A ENCLOSURE 0G6832 EN
Parts Manual / EV (Unit) EV 100A 120/240 NON SE 0G6023A EN
Parts Manual / EV (Unit) EV 200A 120/240 NON SE 0G6037A EN
Wiring Diagram WD INTERCONNECTION RTS 0F6941 EN
Owner Manual MANUAL 1.6L 25 & 30KW 0G9742 EN
Exploded View (Base) EV MOUNTING BASE 1.6L 0G3531 EN
Exploded View (Battery) EV BATTERY C1 1.6L 0G4067 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0G3534 EN
Exploded View (Fuel System) EV FUEL SYSTEM NG/LPV 0G4970 EN
Exploded View (Unit) AV R-200 3600 1.6L 0G4577D EN
Install Manual INSTALL C1 CPL 0G5116 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 3600 RPM 0G3425 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 1.6L 0G3428 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 1.6L 0G3535 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 0G4008 EN
Parts Manual / EV (Unit) EV ASSEMBLY STEPPER MOTOR 1.6L 0G4930 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0G9743 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram WD 1.6L R200A 0G9752 EN
Wiring Diagram/Schematic Drawing SD 1.6L R200A 0G9753 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 3600 RPM 0G3425 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 1.6L 0G3428 EN
Parts Manual / EV (Unit) EV RTS 100A/120/240 3R ENC 0F6766A EN
Parts Manual / EV (Unit) EV RTS NEMA3R 200A/120/240V 0F6769A EN
Parts Manual / EV (Unit) EV ASSEMBLY STEPPER MOTOR 1.6L 0G4930 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0G4980 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 1.6L 0G3535 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 0G4008 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0G9743 EN
Schematic Drawing SD 1.6L 2 POLE 0G1042 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram WD INTERCONNECTION RTS 0F6941 EN
Wiring Diagram/Schematic Drawing WD 1.6L 2 POLE 0G0925 EN
Wiring Diagram/Schematic Drawing WD 1.6L R200A 0G9752 EN
Wiring Diagram/Schematic Drawing SD 1.6L R200A 0G9753 EN