Solar is about more than just the panels

Get more from your solar with PWRmicro, the advanced microinverter from Generac that delivers more power, more savings and proven reliability. Pair it with the PWRcell 2 Battery for even greater savings and peace of mind.

More power, greater savings

Harness more of the solar power your panels produce and save more on your electric bill with the Generac PWRmicro Solar Microinverter.

Get more from your solar investment

PWRmicros send up to 40% more solar from your panels into your home than the market leader*, allowing you to power more of your home on solar, rely less on power from the grid and save more on electric bills.

*Comparison based on maximum power output of PWRmicro (2 x 410W = 820W) versus the industry leading microinverter product line.

Bar chart showing that PWRmicro has a higher power outage than competitors

   

 

Maximize uptime

Each panel is optimized to work on its own, so even if one is shaded or experiences a failure, the others keep producing power, providing more reliable solar for your home.

   

 

Built to last

Built to handle the harshest conditions, PWRmicro features a NEMA 6-rated design for weatherproof performance and has been rigorously tested to meet real-world demands.

   

 

Reliable power from a reliable company

Backed by Generac’s industry-leading 25-year warranty, PWRmicro delivers reliable solar power from a company you can trust – helping you depend less on the aging grid and more on energy you can control.

   

Store your power for additional resiliency and savings

Including a battery storage solution with solar panels will allow you to offset your carbon footprint and utility bills, self-supply your backup power, and more. See how storage expands the benefits of solar.

   

Visibility and monitoring for everything you need, everywhere you need it

 

In your home

An integrated ecobee smart thermostat provides a convenient in-home display for viewing solar performance, outage details and battery status, if applicable.

Explore ecobee Smart Thermostat

   

 

In the palm of your hand

Monitor real-time and historical solar performance data from anywhere with a smartphone or tablet.