Breadcrumbs

Home > LTE LP Fuel Level Monitor

LTE LP Fuel Level Monitor

LTE Fuel Level Monitor

TANK UTILITY MONITOR INTEGRATES WITH MOBILE LINK

A critical part of maintaining your generator is making sure there is enough fuel to get you through unexpected power outages. Generac now offers an LTE Fuel Level Monitor to measure the amount of LP fuel remaining in the tank. The Tank Utility Monitor integrates with Mobile Link to provide tank level readings, offering customers the ultimate peace of mind.

Take the guessing out of monitoring the fuel level in your LP generator's tank with a smart monitor that integrates with Mobile Link.

  • Ensure Generator Uptime:  Eliminate run-outs and ensure generator uptime by knowing when your tank gets low.
  • Connect in Minutes:  Simple setup from your phone or computer.  See your tank level anytime, from anywhere.
  • Save Energy:  Frequent tank level readings make it easy to understand your consumption & plan for deliveries.
  • Peace of Mind:  Feel secure knowing that your generator has the fuel it needs to keep your electronics working.
Buy Now

LTE LP Fuel Level Monitor Features and Benefits

     
<strong>LTE LP Fuel Level Monitor</strong> Features and Benefits
  • Simple, user-friendly installation in less than 5 minutes
  • Integrates with Mobile Link and Fleet so users can see remaining fuel level in real time, and set low tank level alerts
  • ​Reliable 4G LTE cellular connection ensures coverage in hard-to-reach areas
  • Compact, sleek design installs on both above-ground and in-ground tanks
  • Magnetic back for direct LP tank mounting
  • Propane tank level viewable with any Android/iOS device or computer
  • Clear LED feedback on the monitor for cellular connection setup
  • Water resistant to IPX8 standard
  • Rated for harsh outdoor environments from 140°F (60°C) to -40° (-40°C)
  • Field-replaceable AA batteries with 5+ years of battery life
  • RD3 gauge-compatible - if you do not have an RD3 gauge, a replacement gauge can be ordered and easily swapped out
  • Integrates with Mobile Link to view home standby generator tank level data
  • Coverage for all major US cellular carriers (Verizon, AT&T, T-Mobile, US Cellular) and regional carriers
  • Trending capacity and historical usage info*
  • Usage reports to monitor LP fuel usage per month*
*Available through the Tank Utility mobile app

 

Download the LTE LP Fuel Level Monitor Flyer
Download the LTE LP Fuel Level Monitor Spec Sheet
Download the LTE LP Fuel Level Monitor Warranty
Support for your LTE LP Fuel Level Monitor