Our website uses cookies so that we can provide you with the best user experience. To read more about the cookies we use, see our
privacy policy
.
Call Us at
844-ASK-GNRC
Find a Distributor
Find Service
Careers
Contact Us
Select your region
Europe
Africa
Latin America
Asia
Middle East
Oceania
Search for:
Generac Industrial Power
Menu
Search
Main navigation
Skip to content
Hide Nav
All About
All About
Generac Industrial Power
Industrial Strength
Energy Management
Configured vs Standard
Generator Paralleling
Natural Gas Fuel
Natural Gas Reliability
Natural Gas Performance
Natural Gas Resources
Diesel Fuel
BI-FUEL™
Selecting the Best Fuel Option
Solutions By Industry
Solutions By Industry
Data Centers
Healthcare
Municipal
Telecommunications
Education
Manufacturing
Small Business
Professional Resources
Professional Resources
Generator Specifying, Sizing and Comparison Tools
Generac BIM Documents
Total Cost of Ownership Calculator
Emissions Unit Converter
Heat Rate Calculator
Power Design Pro
Information Resources
Case Studies
Generac City
Video Gallery
News & Whitepapers
Industry News
PowerConnect Newsletter
Whitepapers
Continuing Education
Power Engineer Symposium
Professional Development Seminar Series (PDSS)
Product Documents
Brochures
Spec Sheets
Products
Products
Diesel Generators
Configured
10kW - 30kW
35kW - 50kW
60kW - 80kW
100kW - 175kW
200kW - 250kW
275kW - 300kW
350kW - 600kW
750kW - 800kW
900kW - 1000kW
1250kW +
All Products…
Standard
All Products…
Transfer Switches and Controllers
G-Panel Controller
Specification Text
TX Series Transfer Switches
GTS Transfer Switches
HTS Transfer Switches
PSTS Transfer Switches
Gaseous Generators
Configured
< 35kW
35kW - 50kW
50kW - 70kW
70kW - 100kW
100kW - 150kW
150kW - 300kW
350kW - 450kW
500kW
625kW - 750kW
1000kW
All Products…
Standard
All Products…
BI-FUEL™ Generators
Configured
All Products…
Aftermarket Parts and Service
Mobile Link Remote Monitoring
Webinars
Webinars
Select your region
Region navigation
Europe
Africa
Latin America
Asia
Middle East
Oceania
Search for:
Power Connect Newsletter
Share This Article
Expanding Power: Generac's first 625 kW generator installed
5/24/2018 12:00:00 AM
It is Generac’s largest and most powerful gaseous generator yet. Our first 625 kW generator has been installed and the unit, manufactured in Oshkosh, Wisconsin, has now made its home in Ontario, Canada. The system is the first of Generac’s expansion into larger gaseous nodes. The 625 kW design leverages Generac’s engine knowledge and Motortech’s robust fuel and spark system expertise to give us a spark-ignited engine that is designed to provide the same level of power and longevity as its diesel counterparts. This particular unit is a single-set configuration and will provide standby power. The 625 kW is also available as a modular power systems (MPS) configuration. The unit is designed for demand-response applications as well as emergency standby for a variety of applications including data centers, commercial and industrial facilities, health care applications, infrastructure projects and other similar needs.
The 625 kW generator is also the first product offering Generac’s new control panel platform, Power Zone®. The Generac Power Zone controller makes interaction with a generator more intuitive. The controller is the first industrial gen-set control platform on the market with built-in Wi-Fi, Bluetooth, LAN and Webserver, putting monitoring and control within reach of any mobile device or PC with internet connectivity. The Power Zone provides instant access to generator and engine parameters, ensuring the unit is ready and available at a moment’s notice. The controller also regulates the MPS paralleling configurations. Communication between generators is performed with an industry-first redundant Ethernet. Other features include paralleling control, protective relay, and load and kVAR sharing. The 625 kW generator is available for quoting and ordering now.
Share This Article
Current
Articles
Microgrid Provides a Sustainable Solution Independent from the Grid
Temporary Microgrid Supplies Necessary Power for Construction Job Trailers
LPG: Propane vs. Petroleum Gas as a Generator Fuel
Understanding Power Outages
Comprehensive Emergency Power Plan
Article
Archive
April 2021
August 2021
February 2021
December 2020
January 2022
June 2021
October 2020
August 2020
June 2020
April 2020
February 2020
December 2019
October 2019
August 2019
June 2019
April 2019
March 2019
February 2019
January 2019
December 2018
November 2018
October 2018
September 2018
August 2018
July 2018
June 2018
May 2018
April 2018
December 2017
October 2017
January 2017
October 2016
June 2016
March 2016
December 2015
October 2015
August 2015
Mobile navigation
Call Us at 844-ASK-GNRC
All About
Generac Industrial Power
Industrial Strength
Energy Management
Configured vs Standard
Generator Paralleling
Natural Gas Fuel
Natural Gas Reliability
Natural Gas Performance
Natural Gas Resources
Diesel Fuel
BI-FUEL™
Selecting the Best Fuel Option
Solutions By Industry
Data Centers
Healthcare
Municipal
Telecommunications
Education
Manufacturing
Small Business
Professional Resources
Generator Specifying, Sizing and Comparison Tools
Generac BIM Documents
Total Cost of Ownership Calculator
Emissions Unit Converter
Heat Rate Calculator
Power Design Pro
Information Resources
Case Studies
Generac City
Video Gallery
News & Whitepapers
Industry News
PowerConnect Newsletter
Whitepapers
Continuing Education
Power Engineer Symposium
Professional Development Seminar Series (PDSS)
Product Documents
Brochures
Spec Sheets
Products
Diesel Generators
Transfer Switches and Controllers
G-Panel Controller
Specification Text
TX Series Transfer Switches
GTS Transfer Switches
HTS Transfer Switches
PSTS Transfer Switches
Gaseous Generators
BI-FUEL™ Generators
Aftermarket Parts and Service
Mobile Link Remote Monitoring
Webinars
Find a Distributor
Find Service
Careers
Contact Us