Breadcrumbs

Home > All Products > Generators > 50Hz Products > 27kVA 50Hz 3-Phase Protector
  • thumbnail
main product image

Protector 27kVA 50Hz 3-Phase Standby Generator

Model #RG02724RNAX

For Pricing

Contact Dealer Where To Buy

Add to My Products

Downloads:

Protector 27kVA 50Hz 3-Phase Standby Generator
Features and Benefits

Keep your power and the peace with this 27kVA 50Hz generator. Packing a lot of power into a smaller footprint with less noise, ideal applications include larger homes, gas stations, convenience stores and other small businesses.

 

Protector 27kVA 50Hz 3-Phase Standby Generator <strong><br/>Features and Benefits</strong>

Powerful low-speed, liquid cooled engine is engineered to run at only 1500 rpm for a substantially quieter generator, consuming less fuel and giving both the engine and alternator a longer life. Packs more power into a smaller footprint than air-cooled models.

Generac's Evolution™ Controller
The most comprehensive available. The dual line, tri-lingual LCD display allows for easy monitoring and management of generator functions.

Clean burning, continuous fuel choice of LP or natural gas.

Quiet-Test™ mode for a weekly self-test. Programmable feature validates proper operation. Runs at lower RPM for reduced noise, less fuel consumption and fewer emissions.

Standard aluminum, all-weather enclosure provides the ultimate protection from the elements. Aluminum’s corrosion resistance prolongs the life of your generator and is recommended for salt-air, coastal locations.

Neutral styling, color and small footprint fits unobtrusively into landscaping.