Offer redeemable only when consumer schedules a free in-home assessment with Generac Power Systems’ Consumer Sales Team (not directly with the Generac dealer). Consumer must also purchase a new and qualifying Generac automatic standby generator with a participating authorized Generac dealer*. Generator must be purchased within 90 days from the date consumer contacted Generac to schedule their free in-home assessment. Refurbished products are excluded from this offer. Generator must be installed and activated in order for the warranty to be applied. Proof of purchase along with other documentation may be required to be submitted to receive this offer. Individual prices may vary. Generac reserves the right to modify and/or rescind this offer at any time without notice. Offer valid only on qualifying purchases made in the United States (excluding American Samoa, Guam, Northern Mariana Islands, Puerto Rico and the U.S. Virgin Islands) and Canada.
Only the following Generac automatic standby generator models qualify for this special promotion
| 5 Year Extended Limited Warranty Promotion Qualifying Generators | |
|---|---|
| 7171 | Standby Generator, 10kW | WiFi Enabled, Guardian Series |
| 7172 | Standby Generator, 10kW | With 16-Circuit Transfer Switch | WiFi Enabled, Guardian Series |
| 7223 | Standby Generator, 14kW | WiFi Enabled, Guardian Series |
| 7224 | Standby Generator, 14kW | With 16-Circuit Transfer Switch | WiFi Enabled, Guardian Series |
| 7225 | Standby Generator, 14kW | With Whole House Switch | WiFi Enabled, Guardian Series |
| 7226 | Standby Generator, 18kW | WiFi Enabled, Guardian Series |
| 7228 | Standby Generator, 18kW | With Whole House Switch | WiFi Enabled, Guardian Series |
| 7042 | Standby Generator, 22kW | WiFi Enabled, Guardian Series |
| 7043 | Standby Generator, 22kW | With Whole House Switch | WiFi Enabled, Guardian Series |
| 7209 | Standby Generator, 24kW | WiFi Enabled, Guradian Series |
| 7210 | Standby Generator, 24kW | With Whole House Switch | WiFi Enabled, Guardian Series |
| 7290 | Standby Generator, 26kW | WiFi Enabled, Guardian Series |
| 7291 | Standby Generator, 26kW | With Whole House Switch | WiFi Enabled, Guardian Series |
| 7323 | Standby Generator, 14kW with Transfer Switch | Cellular, NextGen Series |
| 7258 | Standby Generator, 14kW | Cellular, NextGen Series |
| 7259 | Standby Generator, 18kW | Cellular, NextGen Series |
| 7324 | Standby Generator, 18kW with Transfer Switch | Cellular, NextGen Series |
| 7325 | Standby Generator, 22kW with Transfer Switch | Cellular, NextGen Series |
| 7260 | Standby Generator, 22kW | Cellular, NextGen Series |
| 7261 | Standby Generator, 24kW | Cellular, NextGen Series |
| 7326 | Standby Generator, 24kW with Transfer Switch, NextGen Series |
| 7327 | Standby Generator, 26kW | Cellular, NextGen Series |
| 7328 | Standby Generator, 26kW with Transfer Switch | Cellular, NextGen Series |
| 7329 | Standby Generator, 28kW with Transfer Switch and ecobee Smart Thermostat, NextGen Series |
| 7282 | Standby Generator, 28kW | Cellular, NextGen Series |
| RG02224 | Standby Generator, 22 kW | CA-MA Emissions |
| RG02515A | Standby Generator, 25 kW | 3600 RPM |
| RG02724 | Standby Generator, 27 kW | CA-MA Emissions |
| RG03015A | Standby Generator, 30 kW | 3600 RPM |
| XG03245ANAX | Standby Generator, 32 kW | 120/240 V 1-Phase |
| XG04045ANAX | Standby Generator, 40 kW | 120/240 V 1-Phase |
| XG04045ANAC | Standby Generator, 40 kW | 120/240 V 1-Phase | CA-MA Emissions |
| XG04845ANAX | Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase |
| XG04845ANAC | Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase | CA-MA Emissions |
For more details, contact Generac Power Systems’ Consumer Sales Team at 1-888-Generac (436-3722).
*A participating authorized Generac dealer is a member of Generac Power System’s PowerPlay Team. All in-home assessments must be scheduled through Generac’s Consumer Sales Team, and all purchases must be made through a PowerPlay Team member to qualify for the promotion.