Portable Inverter Generator, iQ3800| Dual Fuel | 50ST

MSRP Starting At: $1,269.00

Generac iQ3800 | Dual Fuel Portable Inverter Generator, 50ST

Bring the power wherever you go – from tailgate parties to camping trips, jobsites and beyond. This durable unit features an easy-to-use push button electric start for reliable, hassle-free ignitions with auto-choke (battery included), made for easy portability with an integrated handle and never flat wheels. Want the option to reduce noise and fuel consumption – or to maximize power response? Economy Mode allows you to choose. Plus, the intelligent LED display allows you to easily and accurately see power output and fuel consumption (gas), while onboard COsense® technology provides protection against hazardous carbon monoxide. And because inverter generators utilize a different type of alternator to generate AC power, the result is a portable generator with reduced weight and size with ultra-clean power, capable of safely powering sensitive electronics and tools.
 
• Dual Fuel - Runs on Gasoline or Liquid Propane Fuel for your convenience
 
• 9-Hour Run Time when running on gasoline and 11-Hour Runtime on 20lb LP tank when 50% of power is being used
 
• Easy-to-Use Electric Start - Push button start provides reliable and hassle-free start ups with auto-choke (Battery included). See PDF link below for additional guidance on connecting battery cables to enable this feature.
 
• Reliable OHV Engine – 223cc with splash lubrication provides a long engine life
 
• Quiet Operation - Fully enclosed case reduces noise levels
 
• Intelligent LED Display - Clearly and accurately see your power output and fuel consumption
 
• Ideal For Work or Play - Durable enclosure, clean inverter power and easy portability make this the ideal generator for jobsites or recreational activities
 
• Electronic Safe - Provides clean, stable power ideal for sensitive electronics, tools, appliances, and equipment
 
• LP connector hose Included – 4ft LP tank connection
 
• Economy Switch - Reduces noise and fuel consumption when ON, increased starting watts when OFF
 
• Covered Outlets provide added protection from the environment and rugged working conditions
 
• USB Ports - Charge mobile devices including smartphones and tablets
 
• COsense® Technology - STOPS, ALERTS, SAVES. Powerful protection against hazardous carbon monoxide
 
• Parallel Ready - Connect two iQ5200 DF inverter generators for twice the power (Parallel Kit #7668 sold separately)
 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Battery

Fuel Tank Capacity (gal): 3.2

Fuel Tank Capacity (l): 12

Oil Type: Liquid Propane or Natural Gas

Oil Capacity (qt): 0.6

Oil Capacity (l): 0.6

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Electric Start

Battery Included:

Battery PN: 10000038386

Battery Type: Lead Acid (12V DC, 6 Ah)

Battery Size: 4.5" X 2.8" X 5.2"

Wheel Kit Included:

Engine Type: OHV

Engine Size (Liters): 212cc

Length (in): 24.6

Length (cm): 62.5

Width (in): 20.3

Width (cm): 51.56

Height (in): 22.4

Height (cm): 56.9

Weight (kg): 50.3

Weight (lb): 111

Running Watts (W): 3,000

Starting Watts: 3,800

Run Time @@ 50% Load (hr): 13

Extension Cord Included:

Parallel Capable:

Transfer Switch Included:

WiFi Factory Installed:

Non Wi-Fi / NFPA 110 Capable:

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: