Always be ready to take your power anywhere. From recreational use to emergency outages, this GP5500E electric start portable generator (battery included) makes it easy to use with reliable and hassle-free start ups.
Rough or rugged environments won’t be an issue thanks to a hardened 1.25-in. steel-tube cradle for increased strength, fold down handle, covered outlets and heavy-duty, never-go-flat wheels.
The GP5500E is equipped with a Fuel Efficient 298cc OHV engine with EFI technology that optimizes fuel efficiency and requires less maintenance, with up to a 10.5-hour runtime at 50% load. Onboard COsense® technology offers hazardous carbon monoxide protection, and the low-oil feature automatically shuts down the generator to prevent unit damage. All in all, with an onboard hour meter to track routine maintenance intervals, you’ll never be caught off guard.
10.5-Hour Runtime when running on gasoline and 50% of power is being used
Easy-to-Use Electric Start – Rocker switch provides reliable and hassle-free startups (Battery included)
Fuel Efficient OHV Engine – 298cc OHV engine with EFI technology optimizes fuel efficiency and requires less maintenance
Handle & Wheel Kit – Ergonomic handle and never-flat wheel kit included for portability
1 ¼” steel-tube cradle for added durability and strength
Covered outlets provide added protection from the environment and rugged working conditions
Low-oil level shutdown automatically safeguards the engine from damage
COsense® Technology – STOPS, ALERTS, SAVES. Powerful protection against hazardous carbon monoxide
HomeLink™ Manual Transfer Switch compatible designed to work with HomeLink™ manual transfer switches for safe home backup power
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Gaseous
Fuel Tank Capacity (gal): 5.4
Fuel Tank Capacity (l): 20.4
Oil Type:
Oil Capacity (qt): 1.06
Oil Capacity (l): 1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size (Liters):
Length (in): 30
Length (cm): 76.2
Width (in): 27
Width (cm): 68.4
Height (in): 25
Height (cm): 63.5
Weight (kg): 86
Weight (lb): 172
Running Watts (W): 5,500
Starting Watts: 6,875
Run Time @@ 50% Load (hr): 10.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: