Generac’s GP6500 portable generator with COSENSE® Technology provides lots of power while protecting you and your home from carbon monoxide (CO) poisoning. If you inadvertently use the GP6500 indoors or in an enclosed space, COSENSE® WILL automatically shut off your unit when increased CO is detected. This unit also offers PowerRush™ Advanced Technology, which delivers more than a 40% increased starting capacity*. Generac’s OHV engine and large-capacity steel fuel tank ensures long engine life and run times, while the steel tube cradle provides added strength. The low-oil feature protects the generator from damage. The GP6500 can be easily transported across rough or difficult terrain with the heavy-duty wheels and easy fold-down handle. Even maintenance is a breeze, with the hour meter keeping track of necessary upkeep at regular intervals.
Featuring COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.
Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*
Generac's OHV engine – with splash lubrication provides a long engine life
Low-Oil Pressure Shutdown – Automatically safeguards engine from damage
Large Capacity Fuel Tank – With incorporated fuel gauge provides durability and up to a 10.5 hour run-time at 50% load.
Hardened 1 ¼” Steel Tube Cradle – For added strength and durability
Hour Meter – Tracks maintenance intervals
Heavy-Duty, Never-Flat Wheels – allow for easy portability
Fold-down handle – for sturdy portability and compact storage
*Increases electrical current upon demand above rated output when starting electric motors.
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Gaseous
Fuel Tank Capacity (gal): 7.9
Fuel Tank Capacity (l): 29.9
Oil Type: Gaseous
Oil Capacity (qt): 1.06
Oil Capacity (l): 1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type: Lead Acid
Battery Size: 12V DC, 9Ah
Wheel Kit Included:
Engine Type: OHV
Engine Size (Liters): 389cc
Length (in): 27.2
Length (cm): 69.2
Width (in): 27
Width (cm): 68.4
Height (in): 26.5
Height (cm): 67.4
Weight (kg): 82.5
Weight (lb): 182
Running Watts (W): 6,500
Starting Watts: 8,125
Run Time @@ 50% Load (hr): 11.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: