Portable Generator, GP8000E | 50ST

MSRP Starting At: $1,429.00

Generac GP8000E | Portable Generator, 50ST

Always be ready to take your power anywhere. From recreational use to emergency outages, this electric start portable generator (battery included) makes it easy to use with plug-in jack to keep the battery charged and ready for unexpected outages. Rough or rugged environments won’t be an issue thanks to a hardened 1.25-in. steel-tube cradle for increased strength, fold down handle, covered outlets and heavy-duty, never-go-flat wheels. This long-lasting OHV engine with EFI technology and large-capacity steel fuel tank with fuel gauge provides increased durability, with up to a 12-hour runtime at 50% load. Onboard COsense® technology offers hazardous carbon monoxide protection, and the low-oil feature automatically shuts down the generator to prevent unit damage. All in all, with regular, hourly maintenance meter alerts, you’ll never be caught off guard.
 
• 12-Hour Runtime when running on gasoline and 50% of power is being used
 
• Easy-to-Use Electric Start – Rocker switch provides reliable and hassle-free startups (Battery included)
 
• Fuel-Efficient OHV Engine – 420cc OHV engine with EFI technology optimizes fuel efficiency and requires less maintenance
 
• Handle & Wheel Kit – Ergonomic handle and never-flat wheel kit included for portability
 
• 1 ¼” steel-tube cradle for added durability and strength
 
• Covered outlets provide added protection from the environment and rugged working conditions
 
• Low-oil level shutdown automatically safeguards the engine from damage
 
• COsense® Technology – STOPS, ALERTS, SAVES. Powerful protection against hazardous carbon monoxide
 
• HomeLink™ Manual Transfer Switch compatible designed to work with HomeLink™ manual transfer switches for safe home backup power.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Gaseous

Fuel Tank Capacity (gal): 7.9

Fuel Tank Capacity (l): 29.9

Oil Type: Gaseous

Oil Capacity (qt): 1.06

Oil Capacity (l): 1

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Electric Start

Battery Included:

Battery PN: A0006353770

Battery Type: Lead Acid (12V DC, 9 Ah)

Battery Size: 5.94" x 2.56" x 3.70"

Wheel Kit Included:

Engine Type: OHV

Engine Size (Liters): 459cc

Length (in): 27.2

Length (cm): 69.2

Width (in): 27

Width (cm): 68.4

Height (in): 26.5

Height (cm): 67.4

Weight (kg): 96.6

Weight (lb): 213

Running Watts (W): 9,200

Starting Watts: 11,250

Run Time @@ 50% Load (hr): 8.5

Extension Cord Included:

Parallel Capable:

Transfer Switch Included:

WiFi Factory Installed:

Non Wi-Fi / NFPA 110 Capable:

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: