Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Automatic Transfer Switch

MSRP Starting At: $1,099.00

Transfer Switch, Automatic | 200A Service Entrance Rated | With SPD

This series of Generac Residential Automatic Transfer Switches is designed for use with single phase generators that utilize an Evolution™ or Power Zone™ 200 controller.  Designed with a focus on enhanced reliability to deliver increased performance and owner peace of mind.

Whole Home Integrated Surge Protection: Industry leading with a factory-installed whole-home surge protection device (SPD) protecting both your home and Generac Home Standby Generator from damaging power surges and transients.

Hardened Transfer Switch Control: This hardened transfer switch control has been purposely designed to combat harmful utility power disturbances such as brownouts, while ensuring reliable automatic transfer performance.

NEMA 3R Outdoor Rated Enclosure: Designed to give options as to whether to install indoors or outdoors, this durable enclosure protects the internal components of the switch from rain, snow, ice, and debris to ensure lasting reliability.

5 Year Limited Warranty: With an increase in performance and reliability, we stand by our innovative product design with a strong 5-year limited warranty including the Integrated Surge Protection Device.

Learn More about Surge Protection Devices

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Rated Amperage: 200

Transfer Method: Automatic

Service Entrance Rated:

Pre-Wired:

Load Shedding:

Whole House: