Standby Generator, 22kW | WiFi Enabled

MSRP Starting At: $6,119.00

What size generator do I need?

Standby Generator, 22kW | WiFi Enabled

One of the most powerful air-cooled generators on the market today, the Guardian® Series 22 kW automatic home standby generator can provide whole-house backup power for many homes. Not only does it deliver all the features and functionality customers have come to expect from the market-leading brand of home standby generators, but with an MSRP that is the lowest cost per kilowatt of any air-cooled home standby generator.

Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and assembled in the USA*.
*Assembled in the USA using domestic and foreign parts

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. 

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Liquid Propane or Natural Gas

Oil Type: Check chart in manual

Oil Capacity (qt): 1.9

Oil Capacity (l): 1.8

Oil Filter P/N: 070185ES

Air Filter P/N: 0J8478S

Spark Plug P/N: 0G0767A

Battery Included:

Battery Type: Group 26R 540 CCA Minimum or Group 35AGM 650 CCA Minimum

Battery Size: 12V

Engine Type: G-Force 1000

Engine Size (Liters): 999cc

Weight (kg): 211

Weight (lb): 466

Running Watts (W) 22,000

Mobile Link:

Quiet Test:

Length (in): 48

Length (cm): 121.9

Width (in): 25

Width (cm): 63.5

Height (in): 29

Height (cm): 73.7

Controller Type: Evolution

Enclosure: Aluminum

Rated maximum continuous power capacity - Liquid Propane Operation (kW): 22

Rated maximum continuous power capacity - Natural Gas Operation (kW): 21

Main Line Circuit Breaker 100

NG Consumption - 50% (ft3/hr): 221

NG Consumption - 50% (m3/hr): 6.46

NG Consumption - 100% (ft3/hr): 327

NG Consumption - 100% (m3/hr): 9.26

LP Consumption - 50% (ft3/hr): 89

LP Consumption - 50% (gal/hr): 2.53

LP Consumption - 100% (ft3/hr): 135

LP Consumption - 100% (gal/hr): 3.71