With free MobileLink | Base Model #: G007290_ | Variant #: G0072900
MSRP Starting At: $6,989.00
Introducing the Guardian 26kW Home Standby Generator, from the #1 Manufacturer of Backup Power Products. With more than 60 years of experience in the backup power industry, it’s no wonder why 8 out of 10 home standby generators installed are Generac.
Generac’s 26kW home standby generator can start all of your home’s large appliances, ensuring your home remains a sanctuary for you and your family.
New alternator design that produces 230LRA or 55.2kVA starting power to meet todays and tomorrows electrical needs.
Compact with a powerful punch
Takes up to 68% less space*, all while offering 2.6X more power in the same size enclosure as our baseline air-cooled unit.
*compared to competitive output liquid-cooled products
Save up to $8,000 in product & installation costs*
*Average savings compared to competitive output liquid-cooled products
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.
Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link
24/7•365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Smart, User-Friendly Controls. Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.
Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.
5 Year Limited Warranty for automatic standby generators.
Generac generators and engines are Engineered and Built in the USA*
*Assembled in the USA using domestic and foreign parts
U.S. EPA certification pending, shipment contingent upon receipt.
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Liquid Propane or Natural Gas
Oil Type: Check chart in manual
Oil Capacity (qt): 1.9
Oil Capacity (l): 1.8
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: Group 26R 540 CCA Minimum or Group 35AGM 650 CCA Minimum
Battery Size: 12V
Engine Type: G-Force 1000
Engine Size (Liters):
Weight (kg): 235
Weight (lb): 518
Running Watts (W) 26,000
Mobile Link:
Quiet Test:
Length (in): 48
Length (cm): 121.9
Width (in): 25
Width (cm): 63.5
Height (in): 29
Height (cm): 73.7
Controller Type: Evolution
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 22,500
Rated maximum continuous power capacity - Liquid Propane Operation (kW): 0
Rated maximum continuous power capacity - Natural Gas Operation (kW): 0
Main Line Circuit Breaker 110
NG Consumption - 50% (ft3/hr): 188
NG Consumption - 50% (m3/hr): 5.32
NG Consumption - 100% (ft3/hr): 333
NG Consumption - 100% (m3/hr): 9.43
LP Consumption - 50% (ft3/hr): 75
LP Consumption - 50% (gal/hr): 2.06
LP Consumption - 100% (ft3/hr): 132
LP Consumption - 100% (gal/hr): 3.63
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0