Standby Generator, 26kW | WiFi Enabled

MSRP Starting At: $6,989.00

What size generator do I need?

Standby Generator, 26kW | WiFi Enabled

Introducing the Guardian 26kW Home Standby Generator, from the #1 Manufacturer of Backup Power Products. With more than 60 years of experience in the backup power industry, it’s no wonder why 8 out of 10 home standby generators installed are Generac.

Generac’s 26kW home standby generator can start all of your home’s large appliances, ensuring your home remains a sanctuary for you and your family.
New alternator design that produces 230LRA or 55.2kVA starting power to meet todays and tomorrows electrical needs.

Compact with a powerful punch
Takes up to 68% less space*, all while offering 2.6X more power in the same size enclosure as our baseline air-cooled unit.
*compared to competitive output liquid-cooled products

Save up to $8,000 in product & installation costs*
*Average savings compared to competitive output liquid-cooled products

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. 

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link

24/7•365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Smart, User-Friendly Controls. Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

5 Year Limited Warranty for automatic standby generators.

Generac generators and engines are Engineered and Built in the USA*
*Assembled in the USA using domestic and foreign parts

U.S. EPA certification pending, shipment contingent upon receipt.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Liquid Propane or Natural Gas

Oil Type: Check chart in manual

Oil Capacity (qt): 1.9

Oil Capacity (l): 1.8

Battery Included:

Battery Type: Group 26R 540 CCA Minimum or Group 35AGM 650 CCA Minimum

Battery Size: 12V

Engine Type: G-Force 1000

Weight (kg): 235

Weight (lb): 518

Running Watts (W) 26,000

Mobile Link:

Quiet Test:

Length (in): 48

Length (cm): 121.9

Width (in): 25

Width (cm): 63.5

Height (in): 29

Height (cm): 73.7

Controller Type: Evolution

Enclosure: Aluminum

Max. Cont. Power (LP): 26,000

Max. Cont. Power (NG): 22,500

Main Line Circuit Breaker 110

NG Consumption - 50% (ft3/hr): 188

NG Consumption - 50% (m3/hr): 5.32

NG Consumption - 100% (ft3/hr): 333

NG Consumption - 100% (m3/hr): 9.43

LP Consumption - 50% (ft3/hr): 75

LP Consumption - 50% (gal/hr): 2.06

LP Consumption - 100% (ft3/hr): 132

LP Consumption - 100% (gal/hr): 3.63