Gaseous Generators

Continuous Power without the Hassle of Refueling
Featuring extended run times, cost-effective engines and environmentally friendly emissions, Generac’s clean-burning gaseous fuel generators can be used to meet local code requirements and the unique backup power needs of each business.

View by Fuel Type

Diesel

 

Get an Estimate

12 of 59 results showing

  • Standby Generator, 26kW | Cellular

    Standby Generator, 26kW | Cellular

    Base Model/SKU: G0073270_

    Model Number: G0073270

  • Standby Generator, 28kW | Cellular

    Standby Generator, 28kW | Cellular

    Base Model/SKU: G0072820_

    Model Number: G0072820

  • Standby Generator, 28kW with Transfer Switch and ecobee Smart Thermostat | Cellular

    Standby Generator, 28kW with Transfer Switch and ecobee Smart Thermostat | Cellular

    Base Model/SKU: G0073290_

    Model Number: G0073290

  • Standby Generator, 10kVA | 50Hz | WiFi Enabled

    Standby Generator, 10kVA | 50Hz | WiFi Enabled

    Base Model/SKU: G007145_

    Model Number: G0071450

  • Standby Generator, 10kW | WiFi Enabled

    Standby Generator, 10kW | WiFi Enabled

    Base Model/SKU: G007171_

    Model Number: G0071710

  • Standby Generator, 10kW | With 16-Circuit Transfer Switch | WiFi Enabled

    Standby Generator, 10kW | With 16-Circuit Transfer Switch | WiFi Enabled

    Base Model/SKU: G007172_

    Model Number: G0071720

  • Standby Generator, 13kVA | 50Hz | WiFi Enabled

    Standby Generator, 13kVA | 50Hz | WiFi Enabled

    Base Model/SKU: G007146_

    Model Number: G0071460

  • Standby Generator, 14kW | WiFi Enabled, Guardian Series

    Standby Generator, 14kW | WiFi Enabled, Guardian Series

    Base Model/SKU: G007223_

    Model Number: G0072230

  • Standby Generator, 14kW | With 16-Circuit Transfer Switch | WiFi Enabled, Guardian Series

    Standby Generator, 14kW | With 16-Circuit Transfer Switch | WiFi Enabled, Guardian Series

    Base Model/SKU: G0072240_

    Model Number: G0072240

  • Standby Generator, 14kW | With Whole House Switch | WiFi Enabled, Guardian Series

    Standby Generator, 14kW | With Whole House Switch | WiFi Enabled, Guardian Series

    Base Model/SKU: G007225_

    Model Number: G0072250

  • Ecogen Standby Generator, 15kW | WiFi Enabled

    Ecogen Standby Generator, 15kW | WiFi Enabled

    Base Model/SKU: G0071630_

    Model Number: G0071630

  • Standby Generator, 18kW | WiFi Enabled, Guardian Series

    Standby Generator, 18kW | WiFi Enabled, Guardian Series

    Base Model/SKU: G007226_

    Model Number: G0072260