With free MobileLink | Base Model #: G0073290_ | Variant #: G0073290
MSRP Starting At: $9,509.00
Financing options offer you solutions that meet your budget.
Electronic fuel & ignition control optimizes fuel use for a more cost-efficient and lower emission back-up power solution.*
*On average versus Generac Guardian Series standby generators.
Long, best-in-class service intervals mean you spend less time on maintenance and more time enjoying the comfort that comes with owning a standby generator.
Remote diagnostics monitor your generator’s performance and help detect issues before they become a problem, helping you save time & money on maintenance.
Built-in Cellular Connectivity allows you to monitor performance and control your generator with Mobile Link whether you're home or away.
Mobile LinkTM keeps you connected and provides real-time updates and maintenance alerts.*
*Requires Mobile Link TM premium subscription
Oil level sensors monitor oil level to help ensure generator readiness.
Improved cold start performance enables generator start-up in cold climates.
Sloped roof and rear air intake reduce risk of snow and ice intrusion.
The most powerful air-cooled standby generator, setting the standard for whole-home backup power.
Includes an ecobee by Generac smart thermostat to seamlessly monitor & control your home’s energy with remote visibility into generator status.
With integrated HVAC Energy Management, the ecobee by Generac smart thermostat enhances resiliency by enabling optimized HVAC during outages, helping extend generator runtime and prevent generator overload.
The automatic transfer switch comes equipped with built-in whole home surge protection, a $300 value*, helping shield your appliances and electronics from damaging power surges.
*Based on average price of external surge protection device plus installation
Every Generac Standby Generator comes with a 5-year limited warranty, and over 65 years of innovation behind it.
24/7/365 Customer Support Team is ready all day, every day, from our headquarters in Wisconsin to answer any questions you might have.
Generac generators and engines are engineered and assembled in the USA*.
*Using domestic and foreign parts
Owner's ManualLearn more about ecobee by Generac
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Liquid Propane or Natural Gas
Oil Type:
Oil Capacity (qt): 2.2
Oil Capacity (l): 2.1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: AGM Powersport Battery Group BTX20L 310CCA minimum
Battery Size: 12 volts
Engine Type: G-Force 1000
Engine Size (Liters):
Weight (kg): 238
Weight (lb): 524
Running Watts (W) 28,000
Mobile Link:
Quiet Test:
Length (in): 46.4
Length (cm): 117.9
Width (in): 26.3
Width (cm): 66.8
Height (in): 30.7
Height (cm): 78
Controller Type: Power Zone 200 Controller
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 0
Rated maximum continuous power capacity - Liquid Propane Operation (kW): 28
Rated maximum continuous power capacity - Natural Gas Operation (kW): 25
Main Line Circuit Breaker 125
NG Consumption - 100% (ft3/hr): 297
LP Consumption - 50% (gal/hr): 2.23
LP Consumption - 100% (gal/hr): 3.97
NG Consumption - 50% (ft3/hr): 182
LP Consumption - 50% (ft3/hr): 81
LP Consumption - 100% (ft3/hr): 144
LP Fuel Pressure Requirement (wc): 10
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 3.5
NG Fuel Pressure Requirement (mmHg): 0