With free MobileLink | Base Model #: RG045_ | Variant #: RG045
MSRP Starting At: $19,029.00
Thousands of homeowners and business owners trust their Protector Series automatic backup generator to power their entire home or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power for your entire home, including all large appliances and sensitive electronics. Sound levels are quieter with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.
Quiet-Test™ Mode: Runs at a lower, quieter speed for a five-minute test to ensure the system is running properly while consuming less fuel. Quiet-Test mode can be programmed to run weekly, biweekly, or monthly
Cellular Connectivity: Reliable, constant connection enables the Generator Owner to monitor function using Mobile Link and the supporting Generator Servicer using Fleet.
TruePower™ Technology: Delivers superior power quality with less than 5% total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Surge Capacity: Designed to start and power large electrical loads for homes and businesses.
Small Footprint: Generac liquid-cooled generators pack more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.
Controller Selectable Fuel: Fuel type selection using only the controller simplifies generator installation.
Generac Designed & Built Engine: Purpose-built exclusively for generator use. Utilizes the first in class, dual-valve ultra-low pressure fuel delivery system and intelligent proprietary engine controls that manage over 100 performance functions to ensure peak efficiency in all temperature ranges and elevations.
Built in the USA*: Generac generators and engines are engineered and built in the USA* *Assembled in the USA using domestic and foreign parts.
24/7/365 Customer Support Team: Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
For the most accurate results, enter your serial number.
| File Type | Manual (PDF) | Item Number | Download |
|---|---|---|---|
| Loading... |
Product Series:
Fuel Type: Liquid Propane or Natural Gas
Oil Type:
Oil Capacity (qt): 4
Oil Capacity (l): 3.8
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: Flooded Lead Acid
Battery Size: Group 26
Engine Type: 4-cyl In-line
Engine Size (Liters): 2.4 L
Weight (kg): 571.53
Weight (lb): 1,260
Running Watts (W) 45,000
Mobile Link:
Quiet Test:
Controller Type: Evolution
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 0
Rated maximum continuous power capacity - Liquid Propane Operation (kW): 0
Rated maximum continuous power capacity - Natural Gas Operation (kW): 0
Main Line Circuit Breaker 0
NG Consumption - 50% (m3/hr): 9.1
NG Consumption - 50% (gal/hr): 3.5
NG Consumption - 100% (m3/hr): 14
NG Consumption - 100% (gal/hr): 5.4
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0