Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase | CA-MA Emissions

MSRP Starting At: $26,479.00

What size generator do I need?

Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase | CA-MA Emissions

Thousands of homeowners and business owners trust their Protector Series automatic backup generator to power their entire home or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power for your entire home, including all large appliances and sensitive electronics. Sound levels are quieter with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.

The 48kW XG Protector Series 1-phase generator is now bundled with the ecobee by Generac Smart Thermostat.

Quiet-Test™ Mode: Runs at a lower, quieter speed for a five-minute test, to ensure the system is running properly while consuming less fuel. Quiet-Test Self-Test Mode can be programmed to run weekly, biweekly, or monthly.

Cellular Connectivity: Reliable, constant connection enables the Generator Owner to monitor function using Mobile Link and the supporting Generator Servicer using Fleet.

TruePower™ Technology: Delivers superior power quality with less than 5% total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Surge Capacity: Designed to start and power large electrical loads for homes and businesses.

Corrosion Resistance: An aluminum enclosure; electro-galvanized steel and aluminum frame components; and a stainless-steel exhaust system provide years of corrosion protection in extreme environments.

Small Footprint: Generac liquid-cooled generators pack more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.

Single-Side Regular Maintenance: Generac liquid-cooled generators pack more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.

Controller Selectable Fuel: Fuel type selection using only the controller simplifies generator installation.

Generac Designed & Built Engine: Purpose-built exclusively for generator use. Utilizes the first in class, dual-valve ultra-low pressure fuel delivery system and intelligent proprietary engine controls that manage over 100 performance functions to ensure peak efficiency in all temperature ranges and elevations.

Includes an ecobee by Generac smart thermostat to seamlessly monitor & control your home’s energy with remote visibility into generator status.

With integrated HVAC Energy Management, the ecobee by Generac smart thermostat enhances resiliency by enabling optimized HVAC during outages, helping extend generator runtime and prevent generator overload.

Built in the USA*: Generac generators and engines are engineered and built in the USA* *Assembled in the USA using domestic and foreign parts.

24/7/365 Customer Support Team: Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Liquid Propane or Natural Gas

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type: Flooded Lead Acid

Battery Size: Group 27

Engine Type:

Engine Size (Liters): 4.5 L

Weight (kg): 808

Weight (lb): 1,781

Running Watts (W) 48,000

Mobile Link:

Quiet Test:

Length (in): 83.4

Length (cm): 0

Width (in): 34

Width (cm): 0

Height (in): 45.2

Height (cm): 0

Controller Type: Evolution

Enclosure: Aluminum

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Rated maximum continuous power capacity - Liquid Propane Operation (kW): 0

Rated maximum continuous power capacity - Natural Gas Operation (kW): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0