A variety of automatic home standby transfer switches are available for use with Generac automatic home standby and commercial generators. They transfer power automatically to the generator source and switch back to utility power when it is restored.
* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.
{0} 15 results showing
Integrated Surge Protection (SPD), 100A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G0099330_
Model Number: G0099330
Automatic Transfer Switch, 100A | Service Entrance Rated
Base Model/SKU: G0099340_
Model Number: G0099340
Integrated Surge Protection (SPD), 150A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G0099310_
Model Number: G0099310
Automatic Transfer Switch, 200A | Service Entrance Rated
Base Model/SKU: G0099290_
Model Number: G0099290
Automatic Transfer Switch, 150A | Service Entrance Rated
Base Model/SKU: G0099320_
Model Number: G0099320
Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G0099280_
Model Number: G0099280
Automatic Transfer Switch, 100A | Non-Service Entrance Rated
Base Model/SKU: G0099350_
Model Number: G0099350
Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Integrated Load Center, Automatic Transfer Switch
Base Model/SKU: G009939_
Model Number: G0099390
Automatic Transfer Switch, 200A | Service Entrance Rated, Integrated Meter
Base Model/SKU: G0099410_
Model Number: G0099410
Automatic Transfer Switch, 100A | Non-Service Entrance Essential 16 Circuit
Base Model/SKU: G009947_
Model Number: G0099470
Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Integrated Load Center, Automatic Transfer Switch
Base Model/SKU: G009943_
Model Number: G0099430
Automatic Transfer Switch, 600A | Non-Service Entrance Rated
Base Model/SKU: G009968_
Model Number: G0099680
Automatic Transfer Switch, 800A | Non-Service Entrance Rated
Base Model/SKU: G009969_
Model Number: G0099690
Integrated Surge Protection (SPD), 300A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G009978_
Model Number: G0099780
Integrated Surge Protection (SPD), 400A | Service Entrance Rated, Automatic Transfer Switch
Base Model/SKU: G009979_
Model Number: G0099790