Gaseous Generators

Continuous Power without the Hassle of Refueling
Featuring extended run times, cost-effective engines and environmentally friendly emissions, Generac’s clean-burning gaseous fuel generators can be used to meet local code requirements and the unique backup power needs of each business.

View by Fuel Type

Diesel

 

Get an Estimate

12 of 59 results showing

  • Standby Generator, 30 kW | 120/240 V 1-Phase | CA-MA Emissions

    XG Protector

    Standby Generator, 30 kW | 120/240 V 1-Phase | CA-MA Emissions

    Base Model/SKU: XG03025AUAX_

    Model Number: XG03025AUAX

  • Standby Generator, 30 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    XG Protector

    Standby Generator, 30 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Base Model/SKU: XG03025CUAX _

    Model Number: XG03025CUAX

  • Standby Generator, 32 kW | 120/240 V 1-Phase

    Standby Generator, 32 kW | 120/240 V 1-Phase

    Base Model/SKU: XG03245ANAX_

    Model Number: XG03245ANAX

  • Standby Generator, 32 kW | 208/240/480 V 3-Phase

    Standby Generator, 32 kW | 208/240/480 V 3-Phase

    Base Model/SKU: XG03245CNAX_

    Model Number: XG03245CNAX

  • Standby Generator, 40 kW | 120/240 V 1-Phase

    Standby Generator, 40 kW | 120/240 V 1-Phase

    Base Model/SKU: XG04045ANA_

    Model Number: XG04045ANAX

  • Standby Generator, 40 kW | 208/240/480 V 3-Phase

    Standby Generator, 40 kW | 208/240/480 V 3-Phase

    Base Model/SKU: XG04045CNA_

    Model Number: XG04045CNAX

  • Standby Generator, 40 kW | 120/240 V 1-Phase | CA-MA Emissions

    Standby Generator, 40 kW | 120/240 V 1-Phase | CA-MA Emissions

    Base Model/SKU: XG04045ANAC_

    Model Number: XG04045ANAC

  • Standby Generator, 40 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Standby Generator, 40 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Base Model/SKU: XG04045CNAC_

    Model Number: XG04045CNAC

  • Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase

    Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase

    Base Model/SKU: XG04845ANAX_

    Model Number: XG04845ANAX

  • Standby Generator, 48 kW | 208/240/480 V 3-Phase

    Standby Generator, 48 kW | 208/240/480 V 3-Phase

    Base Model/SKU: XG04845CNAX_

    Model Number: XG04845CNAX

  • Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase | CA-MA Emissions

    Standby Generator, 48kW | With ecobee by Generac Smart Thermostat | 120/240 V 1-Phase | CA-MA Emissions

    Base Model/SKU: XG04845ANAC_

    Model Number: XG04845ANAC

  • Standby Generator, 48 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Standby Generator, 48 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Base Model/SKU: XG04845CNAC_

    Model Number: XG04845CNAC