Standby Generator Transfer Switches

Generac transfer switches make it possible to switch between utility and generator power. Depending upon the application, the transfer switch will either work automatically or manually.

* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.

12 of 56 results showing

  • Integrated Surge Protection (SPD), 150A | Service Entrance Rated, Automatic Transfer Switch

    Integrated Surge Protection (SPD), 150A | Service Entrance Rated, Automatic Transfer Switch

    Base Model/SKU: G0099310_

    Model Number: G0099310

  • Automatic Transfer Switch, 200A | Service Entrance Rated

    Automatic Transfer Switch, 200A | Service Entrance Rated

    Base Model/SKU: G0099290_

    Model Number: G0099290

  • Automatic Transfer Switch, 150A | Service Entrance Rated

    Automatic Transfer Switch, 150A | Service Entrance Rated

    Base Model/SKU: G0099320_

    Model Number: G0099320

  • Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Automatic Transfer Switch

    Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Automatic Transfer Switch

    Base Model/SKU: G0099280_

    Model Number: G0099280

  • Automatic Transfer Switch, 100A | Non-Service Entrance Rated

    Automatic Transfer Switch, 100A | Non-Service Entrance Rated

    Base Model/SKU: G0099350_

    Model Number: G0099350

  •  Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Integrated Load Center, Automatic Transfer Switch

    Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Integrated Load Center, Automatic Transfer Switch

    Base Model/SKU: G009939_

    Model Number: G0099390

  • Automatic Transfer Switch, 200A | Service Entrance Rated, Integrated Meter

    Automatic Transfer Switch, 200A | Service Entrance Rated, Integrated Meter

    Base Model/SKU: G0099410_

    Model Number: G0099410

  • Automatic Transfer Switch, 100A | Non-Service Entrance Essential 16 Circuit

    Automatic Transfer Switch, 100A | Non-Service Entrance Essential 16 Circuit

    Base Model/SKU: G009947_

    Model Number: G0099470

  • Automatic Transfer Switch, 200A | Service Entrance Rated | Canadian Rated

    Automatic Transfer Switch, 200A | Service Entrance Rated | Canadian Rated

    Base Model/SKU: G009950_

    Model Number: G0099500

  • Automatic Transfer Switch, 400A | Service Entrance Rated | Canadian Rated

    Automatic Transfer Switch, 400A | Service Entrance Rated | Canadian Rated

    Base Model/SKU: G009938_

    Model Number: G0099380

  • Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Integrated Load Center, Automatic Transfer Switch

    Integrated Surge Protection (SPD), 200A | Service Entrance Rated, Integrated Load Center, Automatic Transfer Switch

    Base Model/SKU: G009943_

    Model Number: G0099430

  • Automatic Transfer Switch, 100A | Non-Service Entrance Rated | 50Hz

    Automatic Transfer Switch, 100A | Non-Service Entrance Rated | 50Hz

    Base Model/SKU: G009948_

    Model Number: G0099480